Email_Header_2550x130px_Banner_Automate
Grippers
Destaco’s DPDS Series includes compact, robust parallel grippers for use in confined spaces requiring a high grip force.

DPDS-056M-009

DIRECTCONNECT short stroke 2-jaw parallel gripper features multiple jaw styles, mounting and air port locations and more. Each gripper is offered in 3 different strokes. Corrosion resistant hardware or clean room options are available.
  • Features DIRECTCONNECT Mounting
  • Highly configurable gripper
  • Multiple Strokes
Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 0.563
Maximum Finger Length (in) 3
Weight (lb) 0.155
Repeatability (±in) 0.001
Grip Force (lbf) 22
Stroke (in) 0.09
accuracy_in_english 0.002
Pressure Range (psi) 20-100
accuracy_mm_metric 0.05
Grip Force (N) 98
Maximum Finger Length (mm) 76
Pressure Range (bar) 1.5-7
Repeatability (±mm) 0.03
Weight (kg) 0.07
Cylinder Bore (mm) 14.3
Stroke (mm) 2.4
Imperial or Metric Product Metric
Spring Assist No
Jaw Operation Synchronous
DistributorGroup Robohand Gripping Solutions
Protection Class IP54
Product Function Gripping
Product Series DPDS
Direct Connect Yes
Actuation (Open/Closed) (Sec) 0.16
Number of Jaws 2
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Type 2 Jaw Parallel
Temp Range Standard -35° to 80°C (-30° to 180°F)
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DPDS_Maintenance.pdf
Back to Top