webstrip_destaco
Grippers
Destaco’s DPH-10-3 Series of parallel grippers are designed for CNC machining applications, chip/dry particulate harsh environments, and non-synchronous operations.

DPG-10M-2

Visit Product Series:
CAD
Product Details Unit View:
Maximum Finger Length (in) 4
Cylinder Bore (in) 0.688
Weight (lb) 0.53
Repeatability (±in) 0.002
Grip Force (lbf) 50
Pressure Range (psi) 40-100
accuracy_in_english 0.002
Stroke (in) 0.5
Pressure Range (bar) 3-7
Cylinder Bore (mm) 17.5
Maximum Finger Length (mm) 114
Repeatability (±mm) 0.05
Grip Force (N) 222
Weight (kg) 0.24
Imperial or Metric Product Metric
Stroke (mm) 12.7
accuracy_mm_metric 0.05
283-COUNTRY_OF_ORIGIN FR
Product Function Gripping
Jaw Operation Non-Synchronous Available
PublishedDate 1704289087000
Spring Assist Optional
Product Series DPG
Number of Jaws 2
Protection Class IP54
Temp Range Standard -35° to 80°C (-30° to 180°F)
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DPG_Maintenance.pdf
PRODUCT_WEIGHT_LBS 0.53
Temp Range Viton -30° to 150°C (-20° to 300°F)
Actuation (Open/Closed) (Sec) 0.19
Direct Connect Yes
Product Type 2 Jaw Parallel
283-HTS_TARIFF_CODE 84799080
DistributorGroup Robohand Gripping Solutions
PRODUCT_WEIGHT_KG 0.2400
Product Accessories
OISP-019
SENSOR,INDUCTIVE 3mmDIA,12mmLG,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-004
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-019
SENSOR,INDUCTIVE,3MMDIA,12MMLG,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-015
CABLE,QK DIS,8MM EXTENSION CORD,1M LONG
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-183
SEALKIT,DPG-10
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-183V
SEALKIT,DPG-10,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-184V
SEALKIT,DPG-10,TOP PORT MANIFOLD,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
PLFT-022
ROBOHAND FITTING
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
PLFT-021
RACCORD RAPIDE M3 TUYAU DIAM:3
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-016
CABLE,QK DIS,8MM EXTENSION CORD,2M LONG
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-097
SENSOR MOUNTING KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top