Email_Header_2550x130px_Banner_Automate
Grippers
Destaco’s DPL-4070 Series of parallel grippers are designed for applications requiring long-stroke and high grip force within compact areas.

DPL-3230

Visit Product Series:
CAD
Product Details Unit View:
accuracy_in_english 0.003
Stroke (in) 2.36
Cylinder Bore (in) 1.26
Weight (lb) 4.98
Repeatability (±in) 0.001
Grip Force (lbf) 306
Maximum Finger Length (in) 9.84
Weight (kg) 2.26
Repeatability (±mm) 0.03
Cylinder Bore (mm) 32
Imperial or Metric Product Imperial
Maximum Finger Length (mm) 250
Stroke (mm) 60
Grip Force (N) 1359
DistributorGroup Robohand Gripping Solutions
PRODUCT_WEIGHT_LBS 4.98
Product Series DPL
Jaw Operation Non-Synchronous Available
Product Type 2 Jaw Parallel
Product Function Gripping
Pressure Range Without Springs 30-100 psi
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DPL_Maintenance.pdf
Spring Assist Optional
Direct Connect Yes
PRODUCT_WEIGHT_KG 2.2600
Actuation (Open/Closed) (Sec) 0.4
283-HTS_TARIFF_CODE 84798997
Number of Jaws 2
Pressure Range With Springs 60-100 psi
Temp Range Standard -20° to 80°C (-4° to 180°F)
Product Accessories
SLKT-234
SEAL KIT,DPL-3230 & 3250
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-316
SEAL KIT,DPL,REAR INLET (MANIFOLD) KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
PLFT-038
PLUMB,FITTING,NPB,G1/8 TO 6MMOD TUBEPUSH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
PLFT-042
RACCORD RAPIDE SORTIE 90° G1/8 TUYAU DIAM 6
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
ODPL-003
KIT MORS EN LIGNE (MC), DPL-3230
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-100
SENSOR MNTG KIT,DPL-3230,DPL-3250
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top