webstrip_destaco
Grippers
Destaco’s DPL-4070 Series of parallel grippers are designed for applications requiring long-stroke and high grip force within compact areas.

DPL-4040

Visit Product Series:
CAD
Product Details Unit View:
Stroke (in) 3.15
Weight (lb) 9.48
Maximum Finger Length (in) 13.78
Cylinder Bore (in) 1.57
Repeatability (±in) 0.001
accuracy_in_english 0.003
Grip Force (lbf) 456
Imperial or Metric Product Imperial
Stroke (mm) 80
Grip Force (N) 2035
Cylinder Bore (mm) 40
Weight (kg) 4.3
Repeatability (±mm) 0.03
Maximum Finger Length (mm) 350
Spring Assist Optional
Product Type 2 Jaw Parallel
Pressure Range With Springs 60-100 psi
Product Series DPL
Jaw Operation Non-Synchronous Available
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DPL_Maintenance.pdf
Product Function Gripping
Actuation (Open/Closed) (Sec) 0.5
Direct Connect Yes
283-HTS_TARIFF_CODE 84798997
Number of Jaws 2
Pressure Range Without Springs 30-100 psi
DistributorGroup Robohand Gripping Solutions
Temp Range Standard -20° to 80°C (-4° to 180°F)
Product Accessories
OISP-017
SENSOR,INDUCTIVE,12MM,PNP,QUICK DIS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-235
SEAL KIT,DPL-4040 & 4070
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-316
SEAL KIT,DPL,REAR INLET (MANIFOLD) KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-014
CABLE,QK DIS,12MM,FEM,4POLE,2M LNG,PUR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
PLFT-038
PLUMB,FITTING,NPB,G1/8 TO 6MMOD TUBEPUSH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-017-C
Inductive NPN Sensor with M12 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-017-C
Sensor M12
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
PLFT-042
RACCORD RAPIDE SORTIE 90° G1/8 TUYAU DIAM 6
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-018
QUICK DISCONNECT 5M CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
ODPL-005
Mounting Kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-017
SENSOR,INDUCTIVE,12MM,NPN,QUICK DIS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-101
SENSOR MNTG KIT, DPL-4040,DPL-4070
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top