destacofullWidthHeight
Grippers
Destaco’s DPP-10M-12 Series of parallel grippers are designed for low friction and precision part positioning.

DPP-14M-15

Visit Product Series:
CAD
Product Details Unit View:
Grip Force (lbf) 51
Cylinder Bore (in) 0.563
Stroke (in) 0.63
Maximum Finger Length (in) 4
Weight (lb) 1.05
Repeatability (±in) 0.0005
accuracy_mm_metric 0.03
Cylinder Bore (mm) 14.3
Stroke (mm) 15.9
Imperial or Metric Product Metric
Weight (kg) 0.48
Maximum Finger Length (mm) 101.6
Repeatability (±mm) 0.01
Grip Force (N) 200
Product Series DPP
Direct Connect Yes
Product Type 2 Jaw Parallel
Pressure Range With Springs 50-100 psi
Temp Range Standard -35° to 80°C (-30° to 180°F)
283-HTS_TARIFF_CODE 84799080
Jaw Operation Non-Synchronous Available
Product Function Gripping
Actuation (Open/Closed) (Sec) 0.15
Spring Assist Optional
DistributorGroup Robohand Gripping Solutions
Number of Jaws 2
Temp Range Viton -30° to 120°C (-20° to 250°F)
Pressure Range Without Springs 5-100 psi
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/DPP_Maintenance.pdf
Product Accessories
SLKT-344
SEAL KIT,DPP-14
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-004
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-344V
SEAL KIT,DP-14,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-119
SENSOR MTNG KIT,DPP-10(M),-14(M)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-241V
SEAL KIT,DPP-10M,-14M,MANIFOLD,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-014
SENSOR,INDUCTIVE,4MM,NPN,QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-014
SENSOR,INDUCTIVE,4MM,PNP,QUICK DISCONE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-018
MINI FLOW CONT, M3, 3mm O.D. TUBE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top