Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G110-08M-15-N-B
G110-08M-15-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
12.3
Cylinder Bore (in)
0.31
Weight (lb)
0.24
Pressure Range (bar)
40-100 psi
accuracy_mm_metric
0.08
Weight (kg)
0.11
Imperial or Metric Product
Metric
Cylinder Bore (mm)
8
Grip Force (N)
56
Repeatability (±mm)
0.08
Stroke (mm)
15
Direct Connect
Yes
Jaw Operation
Synchronous
Optional Sensor
Yes
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Spring Assist
No
Actuation Speed (ms)
80
Product Series
G110
DistributorGroup
Robohand Gripping Solutions
Product Function
Gripping
Product Type
Parallel Gripper
Back to Top