webstrip_destaco
Grippers
Destaco’s G-100 Series of parallel grippers for original equipment manufacturers (OEMs) are available in 20 different models and sizes.

G110-11M-20-N-B

Visit Product Series:
CAD
Product Details Unit View:
Grip Force (lbf) 22.9
Weight (lb) 0.46
Cylinder Bore (in) 0.43
Repeatability (±mm) 0.08
Imperial or Metric Product Metric
Grip Force (N) 104
Stroke (mm) 20
Weight (kg) 0.21
Cylinder Bore (mm) 11
Pressure Range (bar) 40-100 psi
accuracy_mm_metric 0.08
Direct Connect Yes
Spring Assist No
Actuation Speed (ms) 110
Jaw Operation Synchronous
Product Function Gripping
Product Series G110
Product Type Parallel Gripper
Optional Sensor Yes
DistributorGroup Robohand Gripping Solutions
Temp Range Standard -35° to 80°C (-30° to 180°F)
Back to Top