Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G110-11M-25-N-B
G110-11M-25-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
0.43
Grip Force (lbf)
22.9
Weight (lb)
0.55
Imperial or Metric Product
Metric
Weight (kg)
0.25
Stroke (mm)
25
Cylinder Bore (mm)
11
accuracy_mm_metric
0.08
Pressure Range (bar)
40-100 psi
Grip Force (N)
104
Repeatability (±mm)
0.08
Actuation Speed (ms)
120
Product Series
G110
DistributorGroup
Robohand Gripping Solutions
Jaw Operation
Synchronous
Direct Connect
Yes
Optional Sensor
Yes
Spring Assist
No
Product Type
Parallel Gripper
Product Function
Gripping
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Back to Top