Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G110-18M-30-N-B
G110-18M-30-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
57.2
Cylinder Bore (in)
0.69
Weight (lb)
0.9
Weight (kg)
0.41
Stroke (mm)
30
Cylinder Bore (mm)
17.5
Grip Force (N)
260
Repeatability (±mm)
0.08
Pressure Range (bar)
40-100 psi
Imperial or Metric Product
Metric
accuracy_mm_metric
0.08
Jaw Operation
Synchronous
Product Type
Parallel Gripper
Direct Connect
Yes
Actuation Speed (ms)
250
Spring Assist
No
Optional Sensor
Yes
Product Series
G110
Product Function
Gripping
DistributorGroup
Robohand Gripping Solutions
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Back to Top