Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G110-25M-10-N-B
G110-25M-10-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
122.8
Cylinder Bore (in)
0.98
Weight (lb)
0.92
Cylinder Bore (mm)
25
accuracy_mm_metric
0.08
Pressure Range (bar)
40-100 psi
Weight (kg)
0.42
Imperial or Metric Product
Metric
Stroke (mm)
10
Grip Force (N)
558
Repeatability (±mm)
0.08
Spring Assist
No
Direct Connect
Yes
Optional Sensor
Yes
DistributorGroup
Robohand Gripping Solutions
Product Series
G110
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Actuation Speed (ms)
280
Jaw Operation
Synchronous
Product Type
Parallel Gripper
Product Function
Gripping
Back to Top