Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G110-25M-20-N-B
G110-25M-20-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.41
Cylinder Bore (in)
0.98
Grip Force (lbf)
122.8
Imperial or Metric Product
Metric
accuracy_mm_metric
0.08
Cylinder Bore (mm)
25
Grip Force (N)
558
Pressure Range (bar)
40-100 psi
Stroke (mm)
20
Weight (kg)
0.64
Repeatability (±mm)
0.08
Spring Assist
No
Direct Connect
Yes
Actuation Speed (ms)
360
DistributorGroup
Robohand Gripping Solutions
Product Series
G110
Jaw Operation
Synchronous
Product Type
Parallel Gripper
Product Function
Gripping
Optional Sensor
Yes
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Back to Top