Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G110-25M-40-N-B
G110-25M-40-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
122.8
Weight (lb)
2.27
Cylinder Bore (in)
0.98
Repeatability (±mm)
0.08
Grip Force (N)
558
Imperial or Metric Product
Metric
Stroke (mm)
40
Weight (kg)
1.03
Cylinder Bore (mm)
25
accuracy_mm_metric
0.08
Pressure Range (bar)
40-100 psi
DistributorGroup
Robohand Gripping Solutions
Actuation Speed (ms)
520
Direct Connect
Yes
Product Series
G110
Jaw Operation
Synchronous
Product Type
Parallel Gripper
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Product Function
Gripping
Optional Sensor
Yes
Spring Assist
No
Back to Top