Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G120-08M-10-N-B
G120-08M-10-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
0.31
Grip Force (lbf)
12.3
Weight (lb)
0.2
Weight (kg)
0.09
Grip Force (N)
56
Pressure Range (bar)
40-100 psi
Repeatability (±mm)
0.08
Stroke (mm)
10
accuracy_mm_metric
0.08
Cylinder Bore (mm)
8
Imperial or Metric Product
Metric
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Product Type
Parallel Gripper
Direct Connect
Yes
Jaw Operation
Synchronous
Product Series
G120
DistributorGroup
Robohand Gripping Solutions
Optional Sensor
Yes
Product Function
Gripping
Actuation Speed (ms)
70
Spring Assist
No
Back to Top