Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G120-11M-05-N-B
G120-11M-05-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.2
Cylinder Bore (in)
0.43
Grip Force (lbf)
22.9
Grip Force (N)
104
Repeatability (±mm)
0.08
Weight (kg)
0.09
Stroke (mm)
5
accuracy_mm_metric
0.08
Imperial or Metric Product
Metric
Pressure Range (bar)
40-100 psi
Cylinder Bore (mm)
11
Optional Sensor
Yes
DistributorGroup
Robohand Gripping Solutions
Spring Assist
No
Product Function
Gripping
Actuation Speed (ms)
80
Product Series
G120
Product Type
Parallel Gripper
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Jaw Operation
Synchronous
Direct Connect
Yes
Back to Top