destacofullWidthHeight
Grippers
Destaco’s PPC-25 Series of 3-jaw parallel grippers are designed for multipurpose, robust applications.

PPC-34

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 4.33
Weight (lb) 11.2
Stroke (in) 0.79
Grip Force (lbf) 974.0
Repeatability (±in) 0.0008
Maximum Finger Length (in) 4.72
Stroke per Jaw (in) 0.4
Imperial or Metric Product Imperial
Weight (kg) 5.1
Cylinder Bore (mm) 110
Repeatability (±mm) 0.02
Maximum Finger Length (mm) 120.0
Stroke (mm) 20.0
Stroke per Jaw (mm) 10.0
Grip Force (N) 4332.0
Spring Assist Optional
Pressure Range Without Springs 30-100 psi
Number of Jaws 3.0
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Function Gripping
DistributorGroup Robohand Gripping Solutions
Jaw Operation Synchronous
PublishedDate 1675367229000
Download the Service Manual /assets/documents/pdf/service_manuals/PPC_Maintenance-3823.pdf
Pressure Range With Springs 45-100 psi
Special Feature Center Thru Hole
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Type 3 Jaw Parallel
Product Series PPC
Actuation (Open/Closed) (Sec) 0.06
Product Accessories
OSMK-107
Soporte detector REP113 + PPC34
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-209V
SEAL KIT,PPC-34-V
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-209
SEAL KIT,PPC-34
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top