Email_Header_2550x130px_Banner_Automate
Grippers
Destaco’s RDH Series of two jaw parallel grippers are designed as compact, robust grippers that offer excellent repeatability.

RDH-2M-L

Visit Product Series:
CAD
Product Details Unit View:
Grip Force (lbf) 111
Repeatability (±in) 0.0008
Maximum Finger Length (in) 4
Grip Force with Spring Assist (lb) 149
Cylinder Bore (in) 1.26
Max Vacuum (in. Hg) 8
Weight (lb) 1.2
Stroke (in) 0.47
Maximum Finger Length (mm) 102
Grip Force (N) 494
Repeatability (±mm) 0.02
accuracy_mm_metric 0.04
Stroke (mm) 12
Max Vacuum (mm Hg) 20
Imperial or Metric Product Metric
Weight (kg) 0.53
Grip Force with Spring Assist (N) 661
Cylinder Bore (mm) 32
Actuation (Open/Closed) (Sec) 0.07
Product Function Gripping
Product Type 2 Jaw Parallel
Temp Range Viton -30° to 150°C (-20° to 300°F)
Spring Assist Optional
DistributorGroup Robohand Gripping Solutions
Product Series RDH
Jaw Operation Synchronous
Clean Room with Scavange 100
Pressure Range With Springs 65-100 psi
Special Feature Heavy Duty
Number of Jaws 2
Pressure Range Without Springs 30-100 psi
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RDH_Maintenance.pdf
Temp Range Standard -35° to 80°C (-30° to 180°F)
283-HTS_TARIFF_CODE 84799080
PRODUCT_WEIGHT_KG 0.3900
PRODUCT_WEIGHT_LBS 1.2
Product Accessories
SLKT-417V
SEAL KIT, RDH-2M, VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-417
KIT JOINT NITRILE RDH-2M STD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-363
SET JOINT ALIMENTATION ARRI RTH RTS DTH DTS-1M & 2M NITRILE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-363V
REAR INLET KIT, RTH & RTE,SIZE 1&2
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-014
SENSOR,INDUCTIVE,4MM,NPN,QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-008
THROTTLE NONRETURN VALVE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-014
SENSOR,INDUCTIVE,4MM,PNP,QUICK DISCONE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top