destacofullWidthHeight
Grippers
Destaco’s RDH Series of two jaw parallel grippers are designed as compact, robust grippers that offer excellent repeatability.

RDH-7M-L

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 4.53
Stroke (in) 1.97
Grip Force (lbf) 1441
Grip Force with Spring Assist (lb) 1830
Maximum Finger Length (in) 14
Max Vacuum (in. Hg) 8
Weight (lb) 34.6
Cylinder Bore (mm) 115.1
Grip Force (N) 6404
Max Vacuum (mm Hg) 20
Weight (kg) 15.7
Imperial or Metric Product Metric
Repeatability (±mm) 0.05
Maximum Finger Length (mm) 356
Stroke (mm) 50
accuracy_mm_metric 0.1
Grip Force with Spring Assist (N) 8135
Product Series RDH
Pressure Range With Springs 60-100 psi
Temp Range Viton -30° to 150°C (-20° to 300°F)
Special Feature Heavy Duty
Pressure Range Without Springs 30-100 psi
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RDH_Maintenance.pdf
Number of Jaws 2
DistributorGroup Robohand Gripping Solutions
Clean Room with Scavange 100
Jaw Operation Synchronous
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Function Gripping
Actuation (Open/Closed) (Sec) 0.55
Product Type 2 Jaw Parallel
Spring Assist Optional
Product Accessories
VLVF-005
Regulador caudal
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-017
SENSOR,INDUCTIVE,12MM,PNP,QUICK DIS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-422
SEAL KIT, RDH-7M, VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-014
CABLE,QK DIS,12MM,FEM,4POLE,2M LNG,PUR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-365V
SEAL KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-422V
SEAL KIT, RDH-7M, VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-365
SET JOINT ALIMENTATION ARRI RTH DTH -4M 5M 6M & 7M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-017-C
Inductive NPN Sensor with M12 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-017-C
Sensor M12
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-018
QUICK DISCONNECT 5M CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-017
SENSOR,INDUCTIVE,12MM,NPN,QUICK DIS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top