destacofullWidthHeight
Grippers
Destaco’s REP-82-P Series of two jaw, parallel shielded grippers feature a cam-lever design for general applications.

REP-112-P-C

Visit Product Series:
CAD
Product Details Unit View:
Maximum Finger Length (in) 5.5
Weight (lb) 5.4
Cylinder Bore (in) 3
Grip Force (lbf) 362
Stroke (in) 1.181
Pressure Range (psi) 30-100 psi
Repeatability (±in) 0.0008
Grip Force (N) 1610
Cylinder Bore (mm) 76
Imperial or Metric Product Metric
Stroke (mm) 30
Weight (kg) 2.45
Maximum Finger Length (mm) 140
Repeatability (±mm) 0.02
Actuation (Open/Closed) (Sec) 0.35
Jaw Operation Synchronous
Product Series REP-2
DistributorGroup Robohand Gripping Solutions
Product Function Gripping
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/REP2_Maintenance.pdf
Product Type 2 Jaw Parallel
Number of Jaws 2
Special Feature Hydraulic Option
Temp Range Viton -30° to 150°C (-20° to 300°F)
Spring Assist Optional
Temp Range Standard -35° to 80°C (-30° to 180°F)
Back to Top