webstrip_destaco
Grippers
Destaco’s REP-82-P Series of two jaw, parallel shielded grippers feature a cam-lever design for general applications.

REP-62-P

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 1.21
Repeatability (±in) 0.0008
Pressure Range (psi) 30-100 psi
Cylinder Bore (in) 1.57
Stroke (in) 0.394
Maximum Finger Length (in) 3
Grip Force (lbf) 157
Repeatability (±mm) 0.02
Grip Force (N) 771
Cylinder Bore (mm) 40
Maximum Finger Length (mm) 76
Stroke (mm) 10
Weight (kg) 0.55
Imperial or Metric Product Metric
Spring Assist Optional
DistributorGroup Robohand Gripping Solutions
Number of Jaws 2
Actuation (Open/Closed) (Sec) 0.1
Temp Range Viton -30° to 150°C (-20° to 300°F)
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/REP2_Maintenance.pdf
Product Type 2 Jaw Parallel
Product Function Gripping
Product Series REP-2
Temp Range Standard -35° to 80°C (-30° to 180°F)
Jaw Operation Synchronous
Special Feature Hydraulic Option
Back to Top