webstrip_destaco
Grippers
Destaco’s REP-83-P Series of three jaw, parallel shielded grippers feature a cam-lever design for general applications.

REP-83-P

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 2.36
Maximum Finger Length (in) 4
Grip Force (lbf) 409
Pressure Range (psi) 30 - 100
Weight (lb) 1.98
Stroke per Jaw (in) 0.26
Stroke (in) 0.512
Repeatability (±in) 0.0008
Stroke (mm) 13
Cylinder Bore (mm) 60
Imperial or Metric Product Metric
Grip Force (N) 2007
Maximum Finger Length (mm) 102
Stroke per Jaw (mm) 6.5
Repeatability (±mm) 0.02
Weight (kg) 0.9
Product Function Gripping
Temp Range Standard -35° to 80°C (-30° to 180°F)
Number of Jaws 3
DistributorGroup Robohand Gripping Solutions
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/REP3_Maintenance.pdf
Jaw Operation Synchronous
Special Feature Hydraulic Option
Spring Assist Optional
Temp Range Viton -30° to 150°C (-20° to 300°F)
Actuation (Open/Closed) (Sec) 0.18
Product Type 3 Jaw Parallel
Product Series REP-3
Back to Top