destacofullWidthHeight
Grippers
Destaco’s RP-15P Series of double wedge, parallel grippers are designed for rugged use and high gripforces in compact spaces.

RP-11

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 1
Pressure Range (psi) 40-100 psi
accuracy_in_english 0.002
Maximum Finger Length (in) 2.52
Grip Force (lbf) 40
Repeatability (±in) 0.001
Weight (lb) 0.25
Stroke (in) 0.25
Imperial or Metric Product Imperial
Weight (kg) 0.12
Repeatability (±mm) 0.03
Cylinder Bore (mm) 25.4
Stroke (mm) 6.4
Maximum Finger Length (mm) 64
Grip Force (N) 178
Special Feature High Impact Force
Temp Range Viton -30° to 150°C (-20° to 300°F)
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Type 2 Jaw Parallel
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RP_Maintenance.pdf
Actuation (Open/Closed) (Sec) 0.13
Number of Jaws 2
Spring Assist Optional
Jaw Operation Synchronous
Product Function Gripping
Product Series RP
DistributorGroup Robohand Gripping Solutions
Product Accessories
OSMK-003
Soporte sensor RP-11M/12/15+RP-50PM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-001
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top