webstrip_destaco
Grippers
Destaco’s RP-15P Series of double wedge, parallel grippers are designed for rugged use and high gripforces in compact spaces.

RP-18M

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 2.5
Weight (lb) 7.7
Stroke (in) 1.25
Maximum Finger Length (in) 8
Grip Force (lbf) 400
Pressure Range (psi) 40-100 psi
Repeatability (±in) 0.001
Repeatability (±mm) 0.03
Maximum Finger Length (mm) 203
Imperial or Metric Product Metric
Grip Force (N) 1779
Stroke (mm) 31.8
Cylinder Bore (mm) 63.5
Weight (kg) 3.5
accuracy_mm_metric 0.08
283-HTS_TARIFF_CODE 84799080
Actuation (Open/Closed) (Sec) 0.22
DistributorGroup Robohand Gripping Solutions
Temp Range Standard -35° to 80°C (-30° to 180°F)
Number of Jaws 2
Special Feature High Impact Force
Product Series RP
Spring Assist Optional
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RP_Maintenance.pdf
Product Type 2 Jaw Parallel
Product Function Gripping
Temp Range Viton -30° to 150°C (-20° to 300°F)
Jaw Operation Synchronous
Back to Top