destacofullWidthHeight
Grippers
Destaco’s RP-15P Series of double wedge, parallel grippers are designed for rugged use and high gripforces in compact spaces.

RP-19M

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 3.5
Repeatability (±in) 0.001
Stroke (in) 2.0
Pressure Range (psi) 40-100 psi
Grip Force (lbf) 600.0
Weight (lb) 21.0
Maximum Finger Length (in) 10.0
Repeatability (±mm) 0.03
Weight (kg) 9.5
Imperial or Metric Product Metric
Stroke (mm) 50.8
Cylinder Bore (mm) 88.9
accuracy_mm_metric 0.08
Grip Force (N) 2669.0
Maximum Finger Length (mm) 254.0
Product Function Gripping
Number of Jaws 2.0
Temp Range Standard -35° to 80°C (-30° to 180°F)
Jaw Operation Synchronous
Temp Range Viton -30° to 150°C (-20° to 300°F)
Special Feature High Impact Force
DistributorGroup Robohand Gripping Solutions
Product Type 2 Jaw Parallel
Product Series RP
Spring Assist Optional
Actuation (Open/Closed) (Sec) 0.5
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RP_Maintenance.pdf
Back to Top