destacofullWidthHeight
Grippers
Destaco’s RPLC-3 Series of low profile, parallel grippers for clean rooms feature 2 jaw precision and are available in 4 sizes.

RPLC-1M

Visit Product Series:
CAD
Product Details Unit View:
Stroke (in) 0.25
Grip Force (lbf) 26.0
Pressure Range (psi) 5-100 psi
Maximum Finger Length (in) 3.0
Cylinder Bore (in) 0.44
Repeatability (±in) 0.001
Weight (lb) 0.15
Weight (kg) 0.07
Grip Force (N) 116.0
Cylinder Bore (mm) 11.1
Repeatability (±mm) 0.03
accuracy_mm_metric 0.05
Stroke (mm) 6.4
Imperial or Metric Product Metric
Maximum Finger Length (mm) 76.0
PRODUCT_WEIGHT_LBS 0.15
Product Function Gripping
Jaw Operation Non-Synchronous Available
Number of Jaws 2.0
Special Feature Clean Room
PRODUCT_WEIGHT_KG 0.7000
283-HTS_TARIFF_CODE 84799080
PublishedDate 1673643573000
Temp Range Viton -30° to 120°C (-20° to 250°F)
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPLC_Maintenance.pdf
Clean Room with Scavange 10
Actuation (Open/Closed) (Sec) 0.1
Product Series RPL/RPLC
Product Type 2 Jaw Parallel
DistributorGroup Robohand Gripping Solutions
Temp Range Standard -35° to 80°C (-30° to 180°F)
Back to Top