destacofullWidthHeight
Grippers
Destaco’s RPLC-3 Series of low profile, parallel grippers for clean rooms feature 2 jaw precision and are available in 4 sizes.

RPLC-3

Visit Product Series:
CAD
Product Details Unit View:
Pressure Range (psi) 5-100 psi
Stroke (in) 0.75
Repeatability (±in) 0.001
accuracy_in_english 0.002
Grip Force (lbf) 36.0
Maximum Finger Length (in) 4.0
Weight (lb) 0.33
Cylinder Bore (in) 0.5
Grip Force (N) 160.0
Maximum Finger Length (mm) 102.0
Cylinder Bore (mm) 12.7
Imperial or Metric Product Imperial
Stroke (mm) 19.1
Weight (kg) 0.15
Repeatability (±mm) 0.03
Clean Room 10
Temp Range Standard -35° to 80°C (-30° to 180°F)
Jaw Operation Non-Synchronous Available
Number of Jaws 2.0
Actuation (Open/Closed) (Sec) 0.14
Product Series RPL/RPLC
PublishedDate 1673644180000
PRODUCT_WEIGHT_LBS 0.33
Product Function Gripping
Temp Range Viton -30° to 120°C (-20° to 250°F)
Special Feature Clean Room
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPLC_Maintenance.pdf
Product Type 2 Jaw Parallel
DistributorGroup Robohand Gripping Solutions
PRODUCT_WEIGHT_KG 0.1500
Product Accessories
OFSV-001
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top