destacofullWidthHeight
Grippers
Destaco’s RPS-17 Series of 2-jaw, parallel grippers feature a robust, sealed design.

RPS-18

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 11.0
Maximum Finger Length (in) 7.5
Repeatability (±in) 0.001
Pressure Range (psi) 50-100 psi
Cylinder Bore (in) 2.5
Grip Force (lbf) 600.0
Stroke (in) 1.25
accuracy_in_english 0.003
Repeatability (±mm) 0.03
Imperial or Metric Product Imperial
Weight (kg) 5.0
Grip Force (N) 2669.0
Stroke (mm) 31.8
Cylinder Bore (mm) 63.5
Maximum Finger Length (mm) 191.0
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Series RPS
Product Function Gripping
Product Type 2 Jaw Parallel
Temp Range Standard -35° to 80°C (-30° to 180°F)
PublishedDate 1674658194000
Number of Jaws 2.0
Spring Assist Optional
Special Feature Heavy Duty
DistributorGroup Robohand Gripping Solutions
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPS_Maintenance.pdf
Actuation (Open/Closed) (Sec) 0.51
Product Accessories
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-005
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-043V
VITON SEAL KIT (ROBOHAND)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-002
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-072
Soporte sensor diám.8 mm RP-17M/18M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-043
SEAL KIT,RP-18
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top