Pneumatic Power Cylinder

The DESTACO Pneumatic Power Cylinder can provide over 13,000lbf (60kN) of rod force in a simple double acting pneumatics-only package. Operation is based on the wedge lever principle. These double acting cylinders feature two steps of stroke: the forward stroke to move a certain distance and the power stroke with an amplified force on a short (6-7mm) distance. The rod force in the range of the forward stroke is that of a traditional pneumatic cylinder; the rod force in the range of the power stroke features a mechanical advantage of up to 10:1. The pneumatic power cylinder is ideally suited as the power source for tools and devices for the following applications:  Clamping, Punching, Stamping, Notching, Coining, Riveting, Pressing, and Clinching.

Series K features a round bore design with male rod end. 

Series WK features a round bore design with a female ISO fit rod end. 

Series WR is a rectangular design with two guided piston rods to prevent twisting.

Features

  • Mechanical advantage 10:1, due to the wedge lever principle.
  • Exact positioning of cylinder by flange mount on cylinder head

Markets

Applications

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question