Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K3000-120-6-A
K3000-120-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 6 bar (ft³)
9.54
Air Consumption per double stroke at 87 psi (ft³)
0.337
Piston force within forward stroke at 6 bar (lbf)
674
Forward Stroke (in)
4.72
Cylinder Bore (in)
3.35
Max. Clamping Force (lbf)
6744
piston_force_forward_stroke_6bar_lbf_english
674
air_consumption_double_stroke_6bar_ft_english
9.54
Air Consumption per double stroke at 87 psi (ft³)
0.337
Weight (lb)
36.6
Power Stroke (in)
0.236
Forward Stroke (mm)
120
Weight (kg)
16.6
Power Stroke (mm)
6
Cylinder Bore (mm)
85
piston_force_forward_stroke_6bar_n_metric
3000
Piston force within forward stroke at 6 bar (N)
3000
Max. Clamping Force (N)
30000
End position control by magnetic field sensors
Yes
Product Type
Piston Rod with External Thread
Product Series
K
PublishedDate
1701962108000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Back to Top