Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK1000-70-7-A
WK1000-70-7-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Piston force within forward stroke at 6 bar (lbf)
393
Air Consumption per double stroke at 6 bar (ft³)
3.85
Air Consumption per double stroke at 87 psi (ft³)
0.136
Cylinder Bore (in)
2.48
Max. Clamping Force (lbf)
2248
Power Stroke (in)
0.276
air_consumption_double_stroke_6bar_ft_english
3.85
Forward Stroke (in)
2.76
Weight (lb)
9.7
Air Consumption per double stroke at 87 psi (ft³)
0.136
piston_force_forward_stroke_6bar_lbf_english
393
Power Stroke (mm)
7
Forward Stroke (mm)
70
Weight (kg)
4.4
Piston force within forward stroke at 6 bar (N)
1750
piston_force_forward_stroke_6bar_n_metric
1750
Cylinder Bore (mm)
63
Max. Clamping Force (N)
10000
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Piston Rod with ISO Fit
End position control by magnetic field sensors
Yes
PublishedDate
1701962128000
Product Series
WK
Back to Top