Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK3000-200-6-A
WK3000-200-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
44.5
Power Stroke (in)
0.236
Piston force within forward stroke at 6 bar (lbf)
674
Air Consumption per double stroke at 87 psi (ft³)
0.473
Max. Clamping Force (lbf)
6744
Forward Stroke (in)
7.87
Cylinder Bore (in)
3.35
Air Consumption per double stroke at 6 bar (ft³)
13.4
Air Consumption per double stroke at 87 psi (ft³)
0.473
piston_force_forward_stroke_6bar_lbf_english
674
air_consumption_double_stroke_6bar_ft_english
13.4
Piston force within forward stroke at 6 bar (N)
3000
Power Stroke (mm)
6
Weight (kg)
20.2
piston_force_forward_stroke_6bar_n_metric
3000
Cylinder Bore (mm)
85
Forward Stroke (mm)
200
Max. Clamping Force (N)
30000
Product Function
Clamping
Product Type
Piston Rod with ISO Fit
PublishedDate
1701962136000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
End position control by magnetic field sensors
Yes
Product Series
WK
Back to Top