webstrip_destaco
Heavy-Duty Pneumatic Clamping
Destaco’s WK3000-120-6-1 Series of pneumatic power cylinders are the power elements of machines, tools, and other workholding devices.

WK3000-30-6-A

Visit Product Series:
CAD

Product Details Unit View:
Forward Stroke (in) 1.18
piston_force_forward_stroke_6bar_lbf_english 674
Air Consumption per double stroke at 87 psi (ft³) 0.184
Weight (lb) 27.6
Piston force within forward stroke at 6 bar (lbf) 674
Air Consumption per double stroke at 87 psi (ft³) 0.184
air_consumption_double_stroke_6bar_ft_english 5.2
Cylinder Bore (in) 3.35
Max. Clamping Force (lbf) 6744
Air Consumption per double stroke at 6 bar (ft³) 5.2
Power Stroke (in) 0.236
Weight (kg) 12.5
Max. Clamping Force (N) 30000
piston_force_forward_stroke_6bar_n_metric 3000
Power Stroke (mm) 6
Piston force within forward stroke at 6 bar (N) 3000
Cylinder Bore (mm) 85
Forward Stroke (mm) 30
Product Type Piston Rod with ISO Fit
End position control by magnetic field sensors Yes
Product Function Clamping
Product Series WK
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate 1701962136000
Back to Top