Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK400-120-6-A
WK400-120-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Forward Stroke (in)
4.72
Air Consumption per double stroke at 87 psi (ft³)
0.07
Air Consumption per double stroke at 87 psi (ft³)
0.07
piston_force_forward_stroke_6bar_lbf_english
153
Cylinder Bore (in)
1.75
Air Consumption per double stroke at 6 bar (ft³)
1.98
Weight (lb)
3.3
air_consumption_double_stroke_6bar_ft_english
1.98
Max. Clamping Force (lbf)
899
Piston force within forward stroke at 6 bar (lbf)
153
Power Stroke (in)
0.236
Piston force within forward stroke at 6 bar (N)
680
Cylinder Bore (mm)
40
Max. Clamping Force (N)
4000
Forward Stroke (mm)
120
Weight (kg)
1.5
piston_force_forward_stroke_6bar_n_metric
680
Power Stroke (mm)
6
Product Function
Clamping
Product Series
WK
Product Type
Piston Rod with ISO Fit
PublishedDate
1701962136000
End position control by magnetic field sensors
Yes
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top