Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
WK4500-30-6-A
WK4500-30-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Max. Clamping Force (lbf)
10116
Forward Stroke (in)
1.18
air_consumption_double_stroke_6bar_ft_english
7.17
Piston force within forward stroke at 6 bar (lbf)
944
Air Consumption per double stroke at 6 bar (ft³)
7.17
Weight (lb)
30.9
Cylinder Bore (in)
3.94
piston_force_forward_stroke_6bar_lbf_english
944
Air Consumption per double stroke at 87 psi (ft³)
0.253
Air Consumption per double stroke at 87 psi (ft³)
0.253
Power Stroke (in)
0.236
Weight (kg)
14
Max. Clamping Force (N)
45000
Cylinder Bore (mm)
100
Power Stroke (mm)
6
Piston force within forward stroke at 6 bar (N)
4200
Forward Stroke (mm)
30
piston_force_forward_stroke_6bar_n_metric
4200
PublishedDate
1701962141000
Product Series
WK
Product Function
Clamping
End position control by magnetic field sensors
Yes
Product Type
Piston Rod with ISO Fit
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top