Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
035-132-290
035-132-290
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke during rotation (in)
0.56
Vertical clamp stroke (in)
0.57
Clamping Force @ 5Bar[72Psi] (lbf.)
30
Air Consumption (per double stroke at 7 psi) (in³)
0.008
Stroke during rotation (in)
0.56
Cylinder Bore (in)
1.26
Stroke (in)
1.13
Vertical clamp stroke (in)
0.57
Weight (lb)
0.94
Cylinder Bore (mm)
32
Vertical clamp stroke (mm)
14.5
Vertical clamp stroke (mm)
14.5
Stroke during rotation (mm)
14.3
Stroke (mm)
28.8
Clamping Force @ 5Bar[72Psi] (N)
133
Air Consumption (per double stroke at 5 bar) (dm³)
0.24
Weight (kg)
0.43
Stroke during rotation (mm)
14.3
Product Series
035
Product Function
Clamping
Replacement Seal Kit
905517
Jam Nut
051-187-160
Sensor Ready
No
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Swing Direction
LH
Air Port size
1/8 NPT
Mount
Threaded Body
Product Accessories
905517
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
051-187-160
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top