Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
035-150-190
035-150-190
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Clamping Force @ 5Bar[72Psi] (lbf.)
69.0
Weight (lb)
1.81
Stroke during rotation (in)
0.63
Air Consumption (per double stroke at 7 psi) (in³)
0.023
Cylinder Bore (in)
1.97
Stroke (in)
1.18
Vertical clamp stroke (in)
0.55
Vertical clamp stroke (in)
0.55
Stroke during rotation (in)
0.63
Stroke (mm)
30.0
Vertical clamp stroke (mm)
14.0
Cylinder Bore (mm)
50
Stroke during rotation (mm)
16.0
Clamping Force @ 5Bar[72Psi] (N)
307.0
Stroke during rotation (mm)
16.0
Air Consumption (per double stroke at 5 bar) (dm³)
0.64
Vertical clamp stroke (mm)
14.0
Weight (kg)
0.82
PublishedDate
1674769436000
Replacement Seal Kit
905519
Swing Direction
RH
Jam Nut
051-250-160
Mount
Threaded Body
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Sensor Ready
No
Product Series
035
Air Port size
1/8 NPT
Product Accessories
051-250-160
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
905519
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top