destacofullWidthHeight
Light-Duty Pneumatic Clamping
Select pneumatic clamp arm.

036-787-01

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.33
Arm Length (in) 2.75
Arm Length (mm) 69.9
Weight (kg) 0.15
Arm (Arm) Single
Product Series swing clamp accessories
Accessory Type Clamping Arm
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type standard pneumatic clamp accessories
Used With Model/Series 035-150|035-250
Product Function Clamping
Back to Top