Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
89R20-010-2
89R20-010-2
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke (in)
0.83
Vertical clamp stroke (in)
0.39
Stroke during rotation (in)
0.43
Weight (lb)
0.66
Air Consumption (per double stroke at 7 psi) (in³)
0.002
Cylinder Bore (in)
0.79
Vertical clamp stroke (in)
0.39
Stroke during rotation (in)
0.43
Clamping Force @ 5Bar[72Psi] (lbf.)
18.0
Air Consumption (per double stroke at 5 bar) (dm³)
0.07
Stroke (mm)
21.0
Vertical clamp stroke (mm)
10.0
Stroke during rotation (mm)
11.0
Vertical clamp stroke (mm)
10.0
Cylinder Bore (mm)
20
Weight (kg)
0.3
Stroke during rotation (mm)
11.0
Clamping Force @ 5Bar[72Psi] (N)
80.0
Air Port size
M5
PublishedDate
1675364609000
Mount
Block style
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Swing Direction
LH & RH
Replacement Seal Kit
89R20-00
Sensor Ready
Yes
Product Series
89R
Product Accessories
89R20-00
Seal Kit for 89R20-010-1 and 89R20-010-2 Swing Clamp
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8MA-092-1
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top