Products
Solutions
Resources
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Light-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
9540-2GL
9540-2GL
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Vertical clamp stroke (in)
0.79
Vertical clamp stroke (in)
0.79
Stroke during rotation (in)
0.0
Cylinder Bore (in)
1.57
Weight (lb)
1.98
Air Consumption (per double stroke at 7 psi) (in³)
0.016
Stroke (in)
0.79
Clamping Force @ 5Bar[72Psi] (lbf.)
123.0
Stroke (mm)
20.0
Weight (kg)
0.9
Air Consumption (per double stroke at 5 bar) (dm³)
0.46
Cylinder Bore (mm)
40
Stroke during rotation (mm)
0.0
Clamping Force @ 5Bar[72Psi] (N)
550.0
Vertical clamp stroke (mm)
20.0
Vertical clamp stroke (mm)
20.0
Standard Mount Kit
954062
Tapped Hole Mount Kit
954061
Swing Direction
LH
Mount
Block: Side flange, tapped hole, standard
Replacement Seal Kit
954092
Air Port size
G-1/8
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Product Series
9500
Foot Mount Kit
954060
PublishedDate
1675196021000
Product Accessories
953092
SEAL KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
954092
SEAL KIT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top