Power Clamps

NOTE: You can find out more about downloading DE-STA-CO CAD drawings here

81L - Pneumatic Power Clamps
81L - Pneumatic Power Clamps

Applications: Assembly, checking fixtures, handling systems

  • Lightweight, aluminum body
  • Two mounting areas: front and side
  • Toggle-action mechanism
  • Can be quickly retrofitted with magnetic sensing system
Datasheet
Part Number CAD Clamping TorqueHolding CapacityWeight
81L12-10100 - Configure CAD (external) Configure CAD here 4.5 Nm
3.3 lb-ft
25 Nm
18.4 lb-ft
0.16 kg
0.4 lbs
81L12-14100 - Configure CAD (external) Configure CAD here 4.5 Nm
3.3 lb-ft
20 Nm
14.8 lb-ft
0.17 kg
0.4 lbs
81L16-10100 - Configure CAD (external) Configure CAD here 6 Nm
4.4 lb-ft
60 Nm
44 lb-ft
0.25 kg
0.6 lbs
81L16-14100 - Configure CAD (external) Configure CAD here 6.5 Nm
4.8 lb-ft
40 Nm
29.5 lb-ft
0.27 kg
0.6 lbs
81L20-10100 - Configure CAD (external) Configure CAD here 18 Nm
13.3 lb-ft
100 Nm
73.8 lb-ft
0.5 kg
1.1 lbs
81L20-14100 - Configure CAD (external) Configure CAD here 17 Nm
12.5 lb-ft
80 Nm
59 lb-ft
0.52 kg
1.2 lbs
81L25-10100 - Configure CAD (external) Configure CAD here 18 Nm
13.3 lb-ft
100 Nm
73.8 lb-ft
0.52 kg
1.2 lbs
81L25-14100 - Configure CAD (external) Configure CAD here 17 Nm
12.5 lb-ft
80 Nm
59 lb-ft
0.54 kg
1.25 lbs
82E - Automation Power Clamps, Narrow Design
82E - Automation Power Clamps, Narrow Design

Application: Clamping, holding, gripping and positioning of metal sheets and other parts, mainly in jigs and handling systems.

  • two mounting areas (front and back)
  • toggle action mechanism
  • covered clamping mechanism
  • weld immune sensing switches
Datasheet
Part Number CAD Clamping TorqueHolding CapacityWeight
82E40-1010000 - Configure CAD (external) Configure CAD here 80 Nm
702 in-lb
350 Nm
3070 in-lb
1,2 kg
2,7 lbs
82E40-101C500 - Configure CAD (external) Configure CAD here 80 Nm
702 in-lb
350 Nm
3070 in-lb
1,2 kg
2,7 lbs
82E40-1410000 - Configure CAD (external) Configure CAD here 80 Nm
702 in-lb
350 Nm
3070 in-lb
1,2 kg
2,7 lbs
82E40-141C500 - Configure CAD (external) Configure CAD here 80 Nm
702 in-lb
350 Nm
3070 in-lb
1,2 kg
2,7 lbs
82E50-1010000 - Configure CAD (external) Configure CAD here 160 Nm
1404 in-lb
800 Nm
7017 in-lb
2,2 kg
4,9 lbs
82E50-101C500 - Configure CAD (external) Configure CAD here 160 Nm
1404 in-lb
800 Nm
7017 in-lb
2,2 kg
4,9 lbs
82E50-1410000 - Configure CAD (external) Configure CAD here 160 Nm
1404 in-lb
800 Nm
7017 in-lb
2,2 kg
4,9 lbs
82E50-141C500 - Configure CAD (external) Configure CAD here 160 Nm
1404 in-lb
800 Nm
7017 in-lb
2,2 kg
4,9 lbs
82E63-1010000 - Configure CAD (external) Configure CAD here 380 Nm
3333 in-lb
1500 Nm
13150 in-lb
3,8 kg
8,5 lbs
82E63-101C500 - Configure CAD (external) Configure CAD here 380 Nm
3333 in-lb
1500 Nm
13150 in-lb
3,8 kg
8,5 lbs
82E63-1410000 - Configure CAD (external) Configure CAD here 380 Nm
3333 in-lb
1500 Nm
13150 in-lb
3,8 kg
8,5 lbs
82E63-141C500 - Configure CAD (external) Configure CAD here 380 Nm
3333 in-lb
1500 Nm
13150 in-lb
3,8 kg
8,5 lbs
82G80-4 - Heavy Duty Pneumatic Clamp, Fully Enclosed Design
82G80-4 - Heavy Duty Pneumatic Clamp, Fully Enclosed Design

Application: Clamping, holding, gripping and positioning of metal sheets and other parts, mainly in jigs and handling systems for high clamping and holding forces.

  • Inductive sensing module with LED display
  • Toggle action mechanism
  • Manual unlocking in case of pressure drop
  • Mounting areas at front, back and sides
Datasheet
Part Number CAD Clamping TorqueHolding CapacityWeight
82G80-4 - Quick CAD (DXF/STP) - Configure CAD (external) Configure CAD here 1100 Nm
9735 in-lb
2200 Nm
19471 in-lb
14 kg
30.8 lbs
82L-4 - Pneumatic Power Clamps
Image Coming Soon

Applications: Assembly, checking fixtures, handling systems

  • Lightweight, enclosed aluminum body
  • Two mounting areas: front and side
  • Toggle-action mechanism
  • Compatible with magnetic sensing system
Datasheet
Part Number CAD Clamping TorqueHolding CapacityWeight
82L12-4030 - Configure CAD (external) Configure CAD here 10.4 Nm
3.3 lb-ft
35 Nm
18.4 lb-ft
0.23 kg
0.4 lbs
82L12-4430 - Configure CAD (external) Configure CAD here 8.7 Nm
3.3 lb-ft
35 Nm
18.4 lb-ft
0.23 kg
0.4 lbs
82L16-4030 - Configure CAD (external) Configure CAD here 12.4 Nm
4.4 lb-ft
40 Nm
29.5 lb-ft
0.33 kg
0.6 lbs
82L16-4430 - Configure CAD (external) Configure CAD here 11 Nm
4.8 lb-ft
40 Nm
29.5 lb-ft
0.33 kg
0.6 lbs
82L20-4030 - Configure CAD (external) Configure CAD here 21 Nm
13.3 lb-ft
50 Nm
73.8 lb-ft
0.42 kg
1.1 lbs
82L20-4430 - Configure CAD (external) Configure CAD here 19.3 Nm
12.5 lb-ft
50 Nm
73.8 lb-ft
0.42 kg
1.1 lbs
82L25-4030 - Configure CAD (external) Configure CAD here 31.8 Nm
13.3 lb-ft
80 Nm
80 lb-ft
0.66 kg
1.2 lbs
82L25-4430 - Configure CAD (external) Configure CAD here 28.5 Nm
12.5 lb-ft
80 Nm
80 lb-ft
0.66 kg
1.2 lbs
82L-2 - Pneumatic Clamp, Lightweight Series
82L-2 - Pneumatic Clamp, Lightweight Series

Enclosed power clamp available with and without hand lever. Three sizes are available for clamping, holding and positioning of metal sheets and other parts, mainly in fixtures and handling systems.

  • Mounting area at front, rear and sides
  • Available with and without manual operation
  • Toggle-locking mechanism
  • Three bore sizes available
Datasheet
Part Number CAD Clamping TorqueHolding TorqueWeight
82L2G-203B800 - Configure CAD (external) Configure CAD here 25 Nm
18 ft-lb
75 Nm
54 ft-lb
1.0 Kg
2.2 Lb.
82L2G-203B8H0 - Configure CAD (external) Configure CAD here 25 Nm
18 ft-lb
75 Nm
54 ft-lb
1.1 Kg
2.4 Lb.
82L3G-203B800 - Configure CAD (external) Configure CAD here 55 Nm
40 ft-lb
180 Nm
130 ft-lb
1.3 Kg
2.9 Lb.
82L3G-203B8H0 - Configure CAD (external) Configure CAD here 55 Nm
40 ft-lb
180 Nm
130 ft-lb
1.5 Kg
3.3 Lb.
82L4G-203B800 - Configure CAD (external) Configure CAD here 120 Nm
85 ft-lb
380 Nm
275 ft-lb
1.9 Kg
4.2 Lb.
82L4G-203B8H0 - Configure CAD (external) Configure CAD here 120 Nm
85 ft-lb
380 Nm
275 ft-lb
2.1 Kg
4.6 Lb.
82M-1 - Heavy Duty Pneumatic Clamp, Modular Design
82M-1 - Heavy Duty Pneumatic Clamp, Modular Design

Application: Clamping, holding, gripping and positioning of metal sheets and other parts, mainly in jigs and handling systems. Your best choice for carefully inserting and clamping components are the clamps with a handle lever.

  • inductive sensing module with LED display
  • toggle action mechanism
  • adjustable opening angle without need for accessory parts
  • wide range of clamping arm variants
Datasheet
Part Number CAD Clamping TorqueHolding CapacityWeight
82M-12304000 - Configure CAD (external) Configure CAD here 120 Nm
1050 in-lb
380 Nm
3330 in-lb
2,0 kg
4,4 lbs
82M-123040C8 - Quick CAD (DXF/STP) - Configure CAD (external) Configure CAD here 120 Nm
1050 in-lb
380 Nm
3330 in-lb
2,0 kg
4,4 lbs
82M-123040D8 - Configure CAD (external) Configure CAD here 120 Nm
1050 in-lb
380 Nm
3330 in-lb
2,0 kg
4,4 lbs
82M-3 - Modular Power Clamp
82M-3 - Modular Power Clamp New Product Badge

The new 82M-3 Series is a global clamp offering multiple mounting and shaft options for Euro/NAAMS standards, with field adjustable opening angles, multiple cylinder sizes and first-in-class manual locking.

  • NAAMS and Euro options in one clamp
  • Available in 50mm and 63mm sizes
  • Field-adjustable arm opening
  • Patented manual unlock/locking feature
Datasheet
Part Number CAD Clamping TorqueHolding CapacityWeight
82M-3030050C8 270 Nm
199 lb-ft
800 Nm
590 lb-ft
3.3 kg
7.3 lbs
82M-3030063C8 420 Nm
310 lb-ft
1000 Nm
738 lb-ft
4.2 kg
9.2 lbs
82M-3230040C8 120 Nm
89 ft-lb
380 Nm
280 ft-lb
2 kg
4.4 lb.
82M-3230050C8 270 Nm
199 lb-ft
800 Nm
590 lb-ft
3.3 kg
7.3 lbs
82M-3230063C8 420 Nm
310 lb-ft
1000 Nm
738 lb-ft
4.2 kg
9.2 lbs
82M-3D00063C8 420 Nm
310 lb-ft
1000 Nm
738 lb-ft
4.2 kg
9.2 lbs
82M-3D0006GC8 420 Nm
310 ft-lb
1000 Nm
738 ft-lb
4.2 kg
9.2 lb.
82M-3D0006NC8 420 Nm
310 ft-lb
1000 Nm
738 ft-lb
4.2 kg
9.2 lb.
82M-5 - Pneumatic Power Clamps
Image Coming Soon

Applications: Assembly, checking fixtures, handling systems

  • Modular design with lightweight aluminum body, field adjustable opening angle, and sealed roller bearing.
  • Protected from dirty environments
  • Multiple mounting surfaces
  • Manual versions available
Datasheet
Part Number CAD Clamping TorqueHolding CapacityWeight
82M-5230050000 - Configure CAD (external) Configure CAD here 270 Nm
199 lb-ft
800 Nm
590 lb-ft
3.7 kg
8.1 lbs
82M-5230050C80 - Configure CAD (external) Configure CAD here 270 Nm
199 lb-ft
800 Nm
590 lb-ft
3.7 kg
8.1 lbs
82M-523KL0050000 - Configure CAD (external) Configure CAD here 270 Nm
199 lb-ft
800 Nm
590 lb-ft
3.7 kg
8.1 lbs
82M-523KL0050C80 - Configure CAD (external) Configure CAD here 270 Nm
199 lb-ft
800 Nm
590 lb-ft
3.7 kg
8.1 lbs
82M-6 - Heavy Duty Pneumatic Clamp, Modular Design
82M-6 - Heavy Duty Pneumatic Clamp, Modular Design

Application: Clamping, holding, gripping and positioning of metal sheets and other parts, mainly in jigs and handling systems. Your best choice for carefully inserting and clamping components are the clamps with a handle lever.

  • inductive sensing module with LED display
  • toggle action mechanism
  • adjustable opening angle without need for accessory parts
  • wide range of clamping arm variants
Datasheet
Part Number CAD Clamping TorqueHolding CapacityWeight
82M-62305000 - Configure CAD (external) Configure CAD here 270 Nm
2370 in-lb
1000 Nm
8770 in-lb
4,2 kg
9,3 lbs
82M-623050C8 - Configure CAD (external) Configure CAD here 270 Nm
2370 in-lb
1000 Nm
8770 in-lb
4,2 kg
9,3 lbs
82M-623050D8 - Configure CAD (external) Configure CAD here 270 Nm
2370 in-lb
1000 Nm
8770 in-lb
4,2 kg
9,3 lbs
82M-62306300 - Configure CAD (external) Configure CAD here 420 Nm
3680 in-lb
1000 Nm
8770 in-lb
4,6 kg
10,2 lbs
82M-623063C8 - Quick CAD (DXF/STP) - Configure CAD (external) Configure CAD here 420 Nm
3680 in-lb
1000 Nm
8770 in-lb
4,6 kg
9,3 lbs
82M-623063D8 - Configure CAD (external) Configure CAD here 420 Nm
3680 in-lb
1000 Nm
8770 in-lb
4,6 kg
10,2 lbs
840 - Pneumatic Heavy Duty Action Clamp
840 - Pneumatic Heavy Duty Action Clamp

Designed for high production applications. Oval cylinder provides narrow profile to fit into tight spaces

  • 1500 lb. Capacity
  • 180 degree clamping arm position
  • Available with magnetic ring for position sensing as an option. Switches are also available
  • Machined pre-stop controls to over-center locked position.
Datasheet
Part Number CAD Holding CapacityHeight Under Clamp ArmClamp Arm Length
840 - Configure CAD (external) Configure CAD here 6750 N
1500 lbsf
93.7 mm
3.69 in
841 - Pneumatic Heavy Duty Action Clamp
841 - Pneumatic Heavy Duty Action Clamp

Designed for high production applications. Oval cylinder provides narrow profile to fit into tight spaces

Datasheet
Part Number CAD Holding CapacityHeight Under Clamp ArmClamp Arm Length
841 - Configure CAD (external) Configure CAD here 6750 N
1500 lbsf
82.6 mm
3.25 in
860 - Pneumatic Heavy Duty Action Clamp
860 - Pneumatic Heavy Duty Action Clamp

Designed for high production applications.

  • 3000 lb. Capacity
  • 180 degree clamping arm position
  • Available with magnetic ring for position sensing as an option. Switches are also available
  • Machined pre-stop controls to over-center locked position.
Datasheet
Part Number CAD Holding CapacityHeight Under Clamp ArmClamp Arm Length
860 - Configure CAD (external) Configure CAD here 13500 N
3000 lbsf
114.3 mm
4.50 in
861 - Pneumatic Heavy Duty Action Clamp
861 - Pneumatic Heavy Duty Action Clamp

Designed for high production applications.

  • 3000 lb. Capacity
  • 90 degree clamping arm position
  • Available with magnetic ring for position sensing as an option. Switches are also available
  • Machined pre-stop controls to over-center locked position.
Part Number CAD Holding CapacityHeight Under Clamp ArmClamp Arm Length
861 - Configure CAD (external) Configure CAD here 13500 N
3000 lbsf
101.6 mm
4.00 in
890 - Pneumatic Heavy Duty Action Clamp
890 - Pneumatic Heavy Duty Action Clamp

Designed for high production applications.

  • 5000 lb. Capacity
  • 180 degree clamping arm position
  • Available with magnetic ring for position sensing as an option. Switches are also available
  • Machined pre-stop controls to over-center locked position.
Datasheet
Part Number CAD Holding CapacityHeight Under Clamp ArmClamp Arm Length
890 - Configure CAD (external) Configure CAD here 22500 N
5000 lbsf
139.7 mm
5.50 in
891 - Pneumatic Heavy Duty Action Clamp
891 - Pneumatic Heavy Duty Action Clamp

Designed for high production applications.

  • 5000 lb. Capacity
  • 90 degree clamping arm position
  • Available with magnetic ring for position sensing as an option. Switches are also available
  • Machined pre-stop controls to over-center locked position.
Part Number CAD Holding CapacityHeight Under Clamp ArmClamp Arm Length
891 - Configure CAD (external) Configure CAD here 22500 N
5000 lbsf
127.0 mm
5.00 in
LC - Modular LC Series Clamp
LC - Modular LC Series Clamp New Product Badge

A cost effective, field adjustable fixture clamp, great for welding and assembly applications.

  • Modular Design using standard components. No design, machining, or welding needed.
  • Adjustable arm opening angle (56°, 72°, 85°)
  • Three cylinder sizes: 40, 50, 60 mm
  • Inductive sensor and precision guide
Part Number CAD Clamping Torque at 5 barOpening AngleCylinder Stroke
LC01-1 63 / 50 / 40 mm Cylinder
70 / 40 / 25 Nm
Position 1 / 2 / 3
85 / 75 / 56 deg
100 mm
Request a Quote

Have A Question?

Fields marked with * are required.


Phone Support Tech Support
 

Scroll To Top 

DE-STA-CO

NORTH AMERICA
1-888-337-8226
marketing@destaco.com

ASIA
info@destaco.com

SOUTH AMERICA
0800-124070
samerica@destaco.com

EUROPE
europe@destaco.com