DE-STA-CO

 

 

DE-STA-CODE-STA-CO HomeDE-STA-CO ProductsDE-STA-CO ServicesDE-STA-CO SolutionsDE-STA-CO TechnicalDE-STA-CO AboutDE-STA-CO NewsDE-STA-CO Contact
DE-STA-CO ClampsDE-STA-CO IndexersDE-STA-CO Hydraulic WorkholdingDE-STA-CO GrippersDE-STA-CO Linear MotionDE-STA-CO Rotary ActuatorsDE-STA-CO Electric DevicesDE-STA-CO Robotic ToolingDE-STA-CO End Effector SystemsDE-STA-CO Conveyors
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
DE-STA-CO - Clamps - Straight Line Action Clamps - DE-STA-COŽ Toggle Lock Plus

DE-STA-CO® Toggle Lock Plus

DE-STA-CO - Clamps - Straight Line Action Clamps - Precision

Precision

DE-STA-CO - Clamps - Straight Line Action Clamps - Stainless Steel

Stainless Steel

DE-STA-CO - Clamps - Straight Line Action Clamps - Standard

Standard

DE-STA-CO - Clamps - Straight Line Action Clamps - Threaded Body

Threaded Body

DE-STA-CO - Clamps - Straight Line Action Clamps - Variable Stroke

Variable Stroke

 

 

Product Familes Found [ 64 ]    

 

Click to enlarge 6001-m

DE-STA-CO - NEW PRODUCT

 

6001-SS - Straight Line Action Clamp

 

Heavier duty version of model 601 with 50% more holding capacity while keeping the same envelope as the 601. Locks over-center in both extended and retracted position, provided the handle is allowed to fall below the mounting plane. Now available with #8-32 thread (model 6001-SS).

  • Stainless steel
  • Base can be side mounted

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 6001-SS Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbs.

mm

in

mm

in.

6001-SS

Yes

650

150

16.0

0.63

12.7

0.50

 

 

 

Click to enlarge 6015-mr

DE-STA-CO - NEW PRODUCT

 

6015-R - Straight Line Action Clamp

 

DE-STA-CO® Toggle Lock Plus version of the 6015 series. The additional locking lever holds the clamp in the closed position. Unintentional opening of the clamp is therefore restricted. Locks over-center in both extended and retracted position, provided the handle is allowed to fall below the mounting plane. Now available with 1/4-20 UNC thread (model 6015-R).

  • Additional locking device for secure clamping.

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 6015-R Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbs.

mm

in

mm

in.

6015-R

Yes

2,500

560

17.8

0.70

12.7

0.50

 

 

 

Click to enlarge 6015-m

DE-STA-CO - NEW PRODUCT

 

6015-SS - Straight Line Action Clamp

 

Smallest machined cast base plunger clamp. Locks over-center in both extended and retracted position, provided the handle is allowed to fall below the mounting plane. Now available with 1/4-20 UNC thread (model 6015-SS).

  • Stainless steel

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 6015-SS Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbs.

mm

in

mm

in.

6015-SS

Yes

2,500

560

17.8

0.70

12.7

0.50

 

 

 

Click to enlarge 605-R

DE-STA-CO - NEW PRODUCT

 

605-R - Straight Line Action Clamp

 

DE-STA-CO® Toggle Lock Plus version of the 6015 series. The additional locking lever holds the clamp in the closed position. Unintentional opening of the clamp is therefore restricted. Locks over-center in both extended and retracted position, provided the handle is allowed to fall below the mounting plane.

  • Additional locking device for secure clamping.
  • Available with metric (M8) threaded plunger as 605-MR.

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 605-R Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbs

mm

in

mm

in

605-MR

Yes

Yes

1300

300

31.8

1.25

24.6

0.97

605-R

Yes

Yes

1300

300

31.8

1.25

24.6

0.97

 

 

 

Click to enlarge 640-R

DE-STA-CO - NEW PRODUCT

 

640-R - Straight Line Action Clamp

 

DE-STA-CO® Toggle Lock Plus version of the 640 series. The additional locking lever holds the clamp in the open and closed position. Unintentional opening of the clamp is therefore restricted. Locks over-center in both extended and retracted position, provided the handle is allowed to fall below the mounting plane.

  • Additional locking device for secure clamping.
  • Available in metric and inch threads
  • 4 inch[101.6mm] stroke

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 640-R Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbs.

mm

in

mm

in.

640-MR

Yes

Yes

33,000

7,500

101.6

4.00

31.8

1.25

640-R

Yes

Yes

33,000

7,500

101.6

4.00

31.8

1.25

 

 

 

Click to enlarge 6001-m

 

6001 - Straight Line Action Clamp

 

Heavier duty version of model 601 with 50% more holding capacity while keeping the same envelope as the 601. Locks over-center in both extended and retracted position, provided the handle is allowed to fall below the mounting plane. Now available with #8-32 thread (model 6001).

  • Available in stainless steel
  • Base can be side mounted

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 6001 Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbs.

mm

in

mm

in.

6001

Yes

650

150

16.0

0.63

12.7

0.50

6001-M

Yes

650

150

16.0

0.63

12.7

0.50

 

 

 

Click to enlarge 6001-m

 

6001SS - Straight Line Action Clamp

 

Heavier duty version of model 601

  • 150 lb. Capacity
  • Base can be side mounted
  • 50% more capacity than model 601

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 6001SS Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

6001-MSS

Yes

670

150

16.0

0.63

12.7

0.50

 

 

 

Click to enlarge 6004

 

6004 - Straight Line Action Clamp

 

Our newest through-hole mounted straight line clamp. Has 50% greater capacity than model 604.

  • 450 lb. Capacity
  • Locks in both extended and retracted position
  • Available in metric and inch threads
  • Ergonomic handle grip supplied

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 6004 Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

6004

Yes

2,000

450

38.1

1.50

11.2

0.44

6004-MM

Yes

2,000

450

38.1

1.50

11.2

0.44

 

 

 

Click to enlarge 601

 

601 - Straight Line Action Clamp

 

Smallest of our straight line clamps

  • 100 lb. Capacity
  • Internal & external plunger threads available
  • Available in stainless steel
  • Pneumatic version available as model 816

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 601 Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

601

Yes

Yes

450

100

16.0

0.63

12.7

0.50

601-M

Yes

450

100

16.0

0.63

12.7

0.50

601-O

Yes

450

100

16.0

0.63

12.7

0.50

 

 

 

Click to enlarge 6015-m

 

6015 - Straight Line Action Clamp

 

Smallest machined cast base plunger clamp

  • Available in stainless steel
  • DE-STA-CO® Toggle Lock Plus versions available

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 6015 Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbs.

mm

in

mm

in.

6015

Yes

2,500

560

17.8

0.70

12.7

0.50

6015-M

Yes

2,500

560

17.8

0.70

12.7

0.50

 

 

 

Click to enlarge 6015-mr

 

6015-MR - Straight Line Action Clamp

 

Smallest machined cast base plunger clamp

  • 560 lb. Capacity
  • Locks in both extended and retracted position
  • Available in stainless steel
  • DE-STA-CO® Toggle Lock Plus versions available

Contact DE-STA-CO SupportDE-STA-CO Tech Support

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

6015-MR

Yes

2,500

560

17.8

0.70

12.7

0.50

 

 

 

Click to enlarge 6015-m

 

6015SS - Straight Line Action Clamp

 

Smallest machined cast base plunger clamp

  • 630 lb. Capacity
  • Locks in both extended and retracted position
  • DE-STA-CO® Toggle Lock Plus versions available

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 6015SS Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

6015-MSS

Yes

2,800

630

17.8

0.70

17.8

0.70

 

 

 

Click to enlarge 601

 

601SS - Straight Line Action Clamp

 

Smallest of our straight line clamps

  • 100 lb. Capacity
  • Internal & external plunger threads available

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 601SS Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

601-OSS

Yes

450

100

16.0

0.63

12.7

0.50

601-SS

Yes

450

100

16.0

0.63

12.7

0.50

 

 

 

Click to enlarge 602

 

602 - Straight Line Action Clamp

 

Through-hole mounted straight line action clamp

  • 200 lb. capacity
  • Locks in both extended and retracted position
  • Available in stainless steel, metric and inch threads
  • Ergonomic handle grip supplied

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 602 Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

602

Yes

Yes

900

200

19.1

0.75

10.4

0.41

602-MM

Yes

900

200

19.1

0.75

11.9

0.47

 

 

 

Click to enlarge 602

 

602SS - Straight Line Action Clamp

 

Through-hole mounted straight line action clamp

  • 200 lb. capacity
  • Locks in both extended and retracted position
  • Ergonomic handle grip supplied

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 602SS Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

602-SS

Yes

890

200

19.1

0.75

19.1

0.75

 

 

 

Click to enlarge 603

 

603 - Straight Line Action Clamp

 

Large holding capacity in a small package

  • 600 lb. Capacity
  • Locks in both extended and retracted position
  • Available in stainless steel, metric and inch threads
  • DE-STA-CO® Toggle Lock Plus and pneumatic versions available (model 803)

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 603 Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

603

Yes

Yes

2,700

600

31.8

1.25

24.6

0.97

603-M

Yes

2,700

600

31.8

1.25

24.4

0.96

 

 

 

Click to enlarge 603-r

 

603R - Straight Line Action Clamp

 

Large holding capacity in a small package

  • 600 lb. Capacity
  • Locks in both extended and retracted position
  • DE-STA-CO® Toggle Lock Plus and pneumatic versions availaable (model 803)

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 603R Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

603-MR

Yes

2,700

600

31.8

1.25

24.4

0.96

603-R

Yes

2,700

600

31.8

1.25

24.6

0.97

 

 

 

Click to enlarge 603-ss

 

603SS - Straight Line Action Clamp

 

Large holding capacity in a small package

  • 840 lb. Capacity
  • Locks in both extended and retracted position

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 603SS Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

603-MSS

Yes

3,700

840

31.8

1.25

31.8

1.25

603-SS

Yes

3,700

840

31.8

1.25

31.8

1.25

 

 

 

Click to enlarge 604

 

604 - Straight Line Action Clamp

 

Through-hole mounted straight line action clamp

  • 300 lb. capacity
  • Locks in both extended and retracted position
  • Available in stainless steel, metric and inch threads
  • Ergonomic handle grip supplied

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 604 Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

604

Yes

Yes

1,300

300

38.1

1.50

11.2

0.44

604-MM

Yes

1,300

300

38.1

1.50

15.0

0.59

 

 

 

Click to enlarge 604

 

604SS - Straight Line Action Clamp

 

Through-hole mounted straight line action clamp

  • 400 lb. capacity
  • Locks in both extended and retracted position
  • Ergonomic handle grip supplied

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 604SS Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

604-MMSS

Ask

1,800

400

38.1

1.50

38.1

1.50

604-SS

Yes

1,800

400

38.1

1.50

38.1

1.50

 

 

 

Click to enlarge 605

 

605 - Straight Line Action Clamp

 

Lightweight stamped base is heat treated for added strength

  • 300 lb. capacity
  • Locks in both extended and retracted position
  • Available in metric and inch threads
  • Ergonomic handle grip supplied

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 605 Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

605

Yes

Yes

1,300

300

31.8

1.25

24.6

0.97

605-M

Yes

1,300

300

31.8

1.25

24.6

0.97

 

 

 

Click to enlarge 606

 

606 - Straight Line Action Clamp

 

Handle can be pivoted 125 degrees for greater operational flexibility

  • 450 lb. Capacity
  • Locks only in the extended position
  • Available in metric and inch threads
  • Narrow base can fit into tight spaces

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 606 Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

606

Yes

200

450

39.9

1.57

22.4

0.88

606-M

Yes

200

450

39.9

1.57

22.4

0.88

 

 

 

Click to enlarge 607

 

607 - Straight Line Action Clamp

 

Compact size yields large holding capacity

  • 800 lb. Capacity
  • Locks in both extended and retracted position
  • Available in metric and inch threads, and with square plunger for multiple point locating
  • Ergonomic handle grip supplied

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 607 Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

607

Yes

Yes

3,600

800

41.4

1.63

17.5

0.69

607-M

Yes

3,600

800

41.4

1.63

17.5

0.69

607-SQ

Yes

3,600

800

41.4

1.63

17.5

0.69

607-SQM

Ask

3,600

800

41.4

1.63

17.5

0.69

 

 

 

Click to enlarge 608

 

608 - Straight Line Action Clamp

 

Forged steel base provides strength in a relatively small package

  • 850 lb. capacity
  • Locks in both extended and retracted position
  • Available in metric and inch threads
  • Ergonomic handle grip supplied

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 608 Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

608

Yes

3,800

850

41.4

1.63

31.8

1.25

 

 

 

Click to enlarge 609

 

609 - Straight Line Action Clamp

 

Lightweight stamped base has a bushing inserted for added stability for the plunger

  • 300 lb. capacity
  • Locks in both extended and retracted position
  • Straight and flanged base models available
  • Ergonomic handle grip supplied

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 609 Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

609

Yes

1,300

300

31.8

1.25

24.6

0.97

609-B

Yes

1,300

300

31.8

1.25

46.2

1.82

 

 

 

Click to enlarge 610

 

610 - Straight Line Action Clamp

 

Lightweight stamped base has a bushing inserted for added stability for the plunger

  • 800 lb. capacity
  • Locks in both extended and retracted position
  • Straight and flanged base models available
  • Available in metric and inch threads

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 610 Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

610

Yes

3,600

800

41.4

1.63

43.2

1.70

610-M

Yes

3,600

800

41.4

1.63

43.2

1.70

 

 

 

Click to enlarge 614-m

 

614 - Straight Line Action Clamp

 

In all applications in which highly precise clamping is required with holding forces of up to 5.000 N. For example assembling, drilling, testing, positioning, locking of containers and other processing operations.

  • Precision model
  • Hardened and polished push rod
  • Push rod with internal thread
  • Front-side external threads

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 614 Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

614-M

Yes

5,300

1,200

31.8

1.25

17.5

0.69

 

 

 

Click to enlarge 615

 

615 - Straight Line Action Clamp

 

This model works with a reverse action. The plunger moves forward when the handle moves downward

  • 300 lb. capacity
  • Locks only in the extended position
  • Reverse action version of model 605
  • Ergonomic handle grip supplied

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 615 Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

615

Yes

1,300

300

24.6

0.97

24.6

0.97

 

 

 

Click to enlarge 620

 

620 - Straight Line Action Clamp

 

This model works with a reverse action. The plunger moves forward when the handle moves downward

  • 600 lb. Capacity
  • Locks only in the extended position
  • Straight and flanged base models available
  • Available in metric and inch threads

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 620 Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

620

Yes

2,700

600

28.2

1.11

43.2

1.70

620-M

Yes

2,700

600

28.2

1.11

43.2

1.70

 

 

 

Click to enlarge 624

 

624 - Straight Line Action Clamp

 

Through-hole mounted straight line action clamp

  • 700 lb. capacity
  • Locks in both extended and retracted position
  • Available in stainless steel, metric and inch threads
  • Ergonomic handle grip supplied

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 624 Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

624

Yes

3,100

700

66.8

2.63

20.1

0.79

624-MM

Yes

3,100

700

66.8

2.63

20.6

0.81

 

 

 

Click to enlarge 624

 

624SS - Straight Line Action Clamp

 

Through-hole mounted straight line action clamp

  • 700 lb. capacity
  • Locks in both extended and retracted position
  • Ergonomic handle grip supplied

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 624SS Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

624-SS

Yes

3,100

700

66.8

2.63

66.8

2.63

 

 

 

Click to enlarge 630

 

630 - Straight Line Action Clamp

 

Designed for heavy duty service

  • 2500 lb. Capacity
  • Locks in both extended and retracted position
  • Available in metric and inch threads
  • DE-STA-CO® Toggle Lock Plus and pneumatic versions available (model 830)

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 630 Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

630

Yes

Yes

11,000

2,500

50.8

2.00

20.6

0.81

630-M

Yes

11,000

2,500

50.8

2.00

20.6

0.81

 

 

 

Click to enlarge 630-r

 

630R - Straight Line Action Clamp

 

Designed for heavy duty service

  • 2500 lb. Capacity
  • Locks in both extended and retracted position
  • Available in metric and inch threads
  • DE-STA-CO® Toggle Lock Plus and pneumatic versions available (model 830)

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 630R Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

630-MR

Yes

11,000

2,500

50.8

2.00

20.6

0.81

630-R

Yes

11,000

2,500

50.8

2.00

20.6

0.81

 

 

 

Click to enlarge 640

 

640 - Straight Line Action Clamp

 

Designed for heavy duty service. Offers our longest stroke plunger travel (4"")

  • 7500 lb. Capacity
  • Locks in both extended and retracted position
  • Available in metric and inch threads
  • Ergonomic handle grip supplied

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 640 Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

640

Yes

33,000

7,500

101.6

4.00

31.8

1.25

640-M

Yes

33,000

7,500

101.6

4.00

31.8

1.25

 

 

 

Click to enlarge 650

 

650 - Straight Line Action Clamp

 

Largest holding capacity of the straight line action series

  • 16000 lb. Capacity
  • Locks in both extended and retracted position
  • Available in metric and inch threads
  • Pneumatic version available as model 850

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 650 Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

650

Yes

71,000

16,000

76.2

3.00

57.2

2.25

650-M

Yes

71,000

16,000

76.2

3.00

57.2

2.25

 

 

 

Click to enlarge 670-1mb

 

670 - Straight Line Action Clamp

 

Precise clamp ideal for high production applications. High accurate repeatability with adjustable collet and pre-load

  • 2400 lb. Capacity
  • When used as a locator, the pre-load nut ensures clamp stays closed
  • Mounting base and cover options available
  • Locks in both extended and retracted position

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 670 Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

670-1MB

Yes

10,600

2,400

57

2.24

34.8

1.37

670-1MBPLS

Yes

10,600

2,400

57

2.24

34.8

1.37

 

 

 

Click to enlarge 675-1mb

 

675 - Straight Line Action Clamp

 

Precise clamp ideal for high production applications. High accurate repeatability with adjustable collet and pre-load

  • 2400 lb. Capacity
  • When used as a locator, the pre-load nut ensures clamp stays closed
  • Mounting base and cover options available
  • Locks in both extended and retracted position

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 675 Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

675-1MB

Yes

10,600

2,400

28

1.10

34.8

1.37

675-1MBPLS

Yes

10,600

2,400

28

1.10

34.8

1.37

 

 

 

Click to enlarge 690-1mb

 

690 - Straight Line Action Clamp

 

Precise clamp ideal for high production applications. High accurate repeatability with adjustable collet and pre-load

  • 5000 lb. Capacity
  • When used as a locator, the pre-load nut ensures clamp stays closed
  • Mounting base and cover options available
  • Locks in both extended and retracted position

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 690 Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

690-1MB

Yes

22,000

5,000

76

2.99

41.3

1.63

690-1MBPLS

Yes

22,000

5,000

76

2.99

41.3

1.63

 

 

 

Click to enlarge 695-1mb

 

695 - Straight Line Action Clamp

 

Precise clamp ideal for high production applications. High accurate repeatability with adjustable collet and pre-load

  • 5000 lb. Capacity
  • When used as a locator, the pre-load nut ensures clamp stays closed
  • Mounting base and cover options available
  • Locks in both extended and retracted position

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 695 Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

695-1MB

Yes

22,000

5,000

38

1.50

41.3

1.63

695-1MBPLS

Yes

22,000

5,000

38

1.50

41.3

1.63

 

 

 

Click to enlarge 95030

 

95030 - Straight Line Action Clamp

 

Compact, low profile design allows for use in areas where overhead clearance is a problem.

  • 550 lb. Capacity
  • Locks in both extended and retracted position
  • Black oxide finish

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 95030 Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

95030

Yes

2,400

550

24.9

0.98

7.6

0.30

 

 

 

Click to enlarge 95040

 

95040 - Straight Line Action Clamp

 

Compact, low profile design allows for use in areas where overhead clearance is a problem.

  • 1,100 lb. Capacity
  • Locks in both extended and retracted position
  • Black oxide finish

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 95040 Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

95040

Yes

4,900

1,100

38.1

1.50

9.9

0.39

 

 

 

Click to enlarge 95050

 

95050 - Straight Line Action Clamp

 

Compact, low profile design allows for use in areas where overhead clearance is a problem.

  • 1,650 lb. Capacity
  • Locks in both extended and retracted position
  • Black oxide finish

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 95050 Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

95050

Yes

7,300

1,650

50.0

1.97

14.0

0.55

 

 

 

Click to enlarge 95060

 

95060 - Straight Line Action Clamp

 

Compact, low profile design allows for use in areas where overhead clearance is a problem.

  • 3,965 lb. Capacity
  • Locks in both extended and retracted position
  • Black oxide finish

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO 95060 Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

95060

Yes

17,600

3,965

59.9

2.36

16.0

0.63

 

 

 

Click to enlarge f-160

 

F-160 - Variable Stroke Straight Line Action Clamp

 

Variable stroke plunger clamp with front flange mount body

  • 2000 lb. Capacity
  • Can accept plunger strokes of 100 mm - 300 mm
  • 4 mm clamping stroke
  • 16 mm diameter plunger

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO F-160 Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

F-160/--

Yes

8,900

2,000

100, 200, 300

3.94, 7.87, 11.81

 

 

 

Click to enlarge fl-120

 

FL-120 - Variable Stroke Straight Line Action Clamp

 

Variable stroke plunger clamp with front flange mount body

  • 600 lb. Capacity
  • Can accept plunger strokes of 100 mm - 300 mm
  • 3 mm clamping stroke
  • 12 mm diameter plunger

Contact DE-STA-CO SupportDE-STA-CO Tech Support

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

FL-120/--

Yes

2,700

600

100, 200, 300

3.94, 7.87, 11.81

 

 

 

Click to enlarge fl-122-45

 

FL-122/45 - Variable Stroke Straight Line Action Clamp

 

Variable stroke plunger clamp with front flange mount body

  • 600 lb. Capacity
  • Fixed plunger stroke of 45 mm
  • 3 mm clamping stroke
  • 12 mm diameter plunger

Contact DE-STA-CO SupportDE-STA-CO Tech Support

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

FL-122/45

Yes

2,700

600

45

1.77

 

 

 

Click to enlarge fl-160

 

FL-160 - Variable Stroke Straight Line Action Clamp

 

Variable stroke plunger clamp with front flange mount body

  • 2,000 lb. Capacity
  • Can accept plunger strokes of 100 mm - 300 mm
  • 4 mm clamping stroke
  • 16 mm diameter plunger

Contact DE-STA-CO SupportDE-STA-CO Tech Support

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

FL-160/--

Yes

8,900

2,000

100, 200, 300

3.94, 7.87, 11.81

28.0

1.10

 

 

 

Click to enlarge fl-162-60

 

FL-162/60 - Variable Stroke Straight Line Action Clamp

 

Variable stroke plunger clamp with front flange mount body

  • 2000 lb. Capacity
  • Fixed plunger stroke of 60 mm
  • 4 mm clamping stroke
  • 16 mm diameter plunger

Contact DE-STA-CO SupportDE-STA-CO Tech Support

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

FL-162/60

Ask

8,900

2,000

60

2.36

28.0

1.10

 

 

 

Click to enlarge fo-082-40

 

FO-082-40 - Variable Stroke Straight Line Action Clamp

 

Variable stroke plunger clamp with foot mount body

  • 300 lb. capacity
  • Fixed plunger stroke of 40 mm
  • 2.5 mm clamping stroke
  • 8 mm diameter plunger

Contact DE-STA-CO SupportDE-STA-CO Tech Support

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

FO-082/40

Yes

1,300

300

40

1.57

18.0

0.71

 

 

 

Click to enlarge fo-120

 

FO-120 - Variable Stroke Straight Line Action Clamp

 

Variable stroke plunger clamp with foot mount body

  • 600 lb. Capacity
  • Can accept plunger strokes of 100 mm - 300 mm
  • 3 mm clamping stroke
  • 12 mm diameter plunger

Contact DE-STA-CO SupportDE-STA-CO Tech Support

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

FO-120/--

Yes

2,700

600

100, 200, 300

3.94, 7.87, 11.81

20.0

0.79

 

 

 

Click to enlarge fo-122-45

 

FO-122/45 - Variable Stroke Straight Line Action Clamp

 

Variable stroke plunger clamp with foot mount body

  • 600 lb. Capacity
  • Fixed plunger stroke of 45 mm
  • 3 mm clamping stroke
  • 12 mm diameter plunger

Contact DE-STA-CO SupportDE-STA-CO Tech Support

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

FO-122/45

Yes

2,700

600

45

1.77

20.0

0.79

 

 

 

Click to enlarge fo-160

 

FO-160 - Variable Stroke Straight Line Action Clamp

 

Variable stroke plunger clamp with foot mount body

  • 2,000 lb. Capacity
  • Can accept plunger strokes of 100 mm - 300 mm
  • 4 mm clamping stroke
  • 16 mm diameter plunger

Contact DE-STA-CO SupportDE-STA-CO Tech Support

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

FO-160/--

Yes

8,900

2,000

100, 200, 300

3.94, 7.87, 11.81

30.0

1.18

 

 

 

Click to enlarge fo-161-60

 

FO-161/60 - Variable Stroke Straight Line Action Clamp

 

Variable stroke plunger clamp with foot mount body

  • 2000 lb. Capacity
  • Fixed plunger stroke of 60 mm
  • 4 mm clamping stroke
  • 16 mm diameter plunger

Contact DE-STA-CO SupportDE-STA-CO Tech Support

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

FO-161/60

Yes

8,900

2,000

60

2.36

30.0

1.18

 

 

 

Click to enlarge fo-162-60

 

FO-162/60 - Variable Stroke Straight Line Action Clamp

 

Variable stroke plunger clamp with foot mount body

  • 2000 lb. Capacity
  • Fixed plunger stroke of 60 mm
  • 4 mm clamping stroke
  • 16 mm diameter plunger

Contact DE-STA-CO SupportDE-STA-CO Tech Support

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

FO-162/60

Ask

8,900

2,000

60

2.36

30.0

1.18

 

 

 

Click to enlarge fo-220

 

FO-220 - Variable Stroke Straight Line Action Clamp

 

Variable stroke plunger clamp with foot mount body

  • 4,000 lb. Capacity
  • Can accept plunger strokes of 100 mm - 300 mm
  • 4 mm clamping stroke
  • 22 mm diameter plunger

Contact DE-STA-CO SupportDE-STA-CO Tech Support

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

FO-220/--

Ask

18,000

4,000

100, 200, 300

3.94, 7.87, 11.81

35.0

1.38

 

 

 

Click to enlarge fo-221-80

 

FO-221/80 - Variable Stroke Straight Line Action Clamp

 

Variable stroke plunger clamp with foot mount body

  • 4,000 lb. Capacity
  • Fixed plunger stroke of 80 mm
  • 4 mm clamping stroke
  • 22 mm diameter plunger

Contact DE-STA-CO SupportDE-STA-CO Tech Support

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

FO-221/80

Ask

18,000

4,000

80

3.15

35.0

1.38

 

 

 

Click to enlarge FRF

 

FRF - Variable Stroke Straight Line Action Clamp

 

These quick-acting Ram Lock clamps are ideal for bridging of different workpiece thicknesses.

  • Front mounted
  • Stroke lengths from 3-3/8"""" to 6-7/8""""

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO FRF Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

FRF-12

Yes

24,500

5,500

0 - 85.9

0 - 3.38

17.0

0.67

FRF-16

Yes

49,000

11,000

0 - 134.9

0 - 5.31

22.1

0.87

 

 

 

Click to enlarge FRL

 

FRL - Variable Stroke Straight Line Action Clamp

 

Flange base mounted

  • Stroke lengths from 3-3/8"""" to 6-7/8""""

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO FRL Datasheet PDF

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

FRL-12

Yes

24,500

5,500

0 - 85.9

0 - 3.38

16.0

0.63

FRL-16

Yes

49,000

11,000

0 - 134.9

0 - 5.31

20.6

0.81

 

 

 

Click to enlarge g-082-40

 

G-082/40 - Variable Stroke Straight Line Action Clamp

 

Variable stroke plunger clamp with through-hole mount body

  • 300 lb. capacity
  • Fixed plunger stroke of 40 mm
  • 2.5 mm clamping stroke
  • 8 mm diameter plunger

Contact DE-STA-CO SupportDE-STA-CO Tech Support

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

G-082/40

Yes

1,300

300

40

1.57

 

 

 

Click to enlarge g-120

 

G-120 - Variable Stroke Straight Line Action Clamp

 

Variable stroke plunger clamp with through-hole mount body

  • 600 lb. Capacity
  • Can accept plunger strokes of 100 mm - 300 mm
  • 3 mm clamping stroke
  • 12 mm diameter plunger

Contact DE-STA-CO SupportDE-STA-CO Tech Support

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

in

G-120/--

Ask

2,700

600

100, 200, 300

3.94, 7.87, 11.81

 

 

 

Click to enlarge g-121-45

 

G-121/45 - Variable Stroke Straight Line Action Clamp

 

Variable stroke plunger clamp with through-hole mount body

  • 600 lb. Capacity
  • Fixed plunger stroke of 45 mm
  • 3 mm clamping stroke
  • 12 mm diameter plunger

Contact DE-STA-CO SupportDE-STA-CO Tech Support

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

G-121/45

Yes

2,700

600

45

1.77

 

 

 

Click to enlarge g-122-45

 

G-122/45 - Variable Stroke Straight Line Action Clamp

 

Variable stroke plunger clamp with through-hole mount body

  • 600 lb. Capacity
  • Fixed plunger stroke of 45 mm
  • 3 mm clamping stroke
  • 12 mm diameter plunger

Contact DE-STA-CO SupportDE-STA-CO Tech Support

 

Part Number

CAD

Holding Capacity

Plunger Travel

Plunger Height

DXF & STEP

Native & Configured

N

lbsf

mm

in

mm

G-122/45

Ask

2,700

600

45

1.77

 

 

 

Click to enlarge OptionalPlungers

 

Optional Plungers - Variable Stroke Straight Line Action Clamp

 

Optional plunger lengths to be used with variable stroke clamp series FO, FL, and G

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO Optional Plungers Datasheet PDF

 

Part Number

CAD

Clamp Size

Plunger Length

Plunger Tap

DXF & STEP

Native & Configured

mm

mm

in

mm

in

12/100

Ask

120

228

8.98

M6

12/200

Ask

120

328

12.91

M6

12/300

Ask

120

428

16.85

M6

16/100

Ask

160

280

11.02

M8

16/200

Ask

160

380

14.96

M8

16/300

Ask

160

480

18.90

M8

22/100

Ask

220

295

11.61

M12

22/200

Ask

220

395

15.55

M12

22/300

Ask

220

495

19.49

M12

 

 

 

Click to enlarge 602106-M

 

Thru-hole Mounting Accessory - Straight Line Action Clamp

 

Mounting bases to be used with clamp series 602, 604, and 624

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO Thru-hole Mounting Accessory Datasheet PDF

 

Part Number

CAD

For Use on Clamp

DXF & STEP

Native & Configured

602, 602-MM

602106-M

Yes

604106

Yes

604106-M

Yes

624106-M

Yes

624108

Yes

 

 

 

 

 

Privacy | Terms | Legal Information | Channel Login

Copyright 2007 DE-STA-CO