DE-STA-CO

 

 

DE-STA-CODE-STA-CO HomeDE-STA-CO ProductsDE-STA-CO ServicesDE-STA-CO SolutionsDE-STA-CO TechnicalDE-STA-CO AboutDE-STA-CO NewsDE-STA-CO Contact
DE-STA-CO ClampsDE-STA-CO IndexersDE-STA-CO Hydraulic WorkholdingDE-STA-CO GrippersDE-STA-CO Linear MotionDE-STA-CO Rotary ActuatorsDE-STA-CO Electric DevicesDE-STA-CO Robotic ToolingDE-STA-CO End Effector SystemsDE-STA-CO Conveyors
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
DE-STA-CO - Sheet Metal Grippers

Sheet Metal Grippers

 

 

Product Familes Found [ 6 ]    

 

Click to enlarge CT-32

DE-STA-CO - NEW PRODUCT

 

DCT - 180° Angular Gripper

 

Several accessories (adjustable stop, magneto resistive or inductive sensors) allow this gripper to be used in a number of applications.

  • The full jaw opening (180°) means that the part can be direct fed, avoiding any release movement by the robot or by the actuator.
  • DIRECTCONNECT™ mounting on back of body (sizes 12-25). Standard mounting on top.
  • This gripper is designed for use in confined spaces.
  • Shielded design repels chips and other particulate from internal drive mechanism.

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO DCT Datasheet PDF Download DE-STA-CO DCT Maintenance PDF

 

Part Number

CAD

Total Stroke

Grip Force

Weight

DXF & STEP

Native & Configured

Degree

Degree

lbs

N

lbs

Kg

CT-32M

Yes

90

90

61

272

1.59

0.72

CT-40M

Yes

90

90

100

446

2.60

1.18

CT-50M

Yes

90

90

146

651

4.00

1.82

DCT-12M

Yes

90

90

7.20

32

0.20

0.09

DCT-16M

Yes

90

90

16

70

0.35

0.16

DCT-20M

Yes

90

90

25

112

0.62

0.28

DCT-25M

Yes

90

90

35

157

1.08

0.49

 

 

 

Click to enlarge none

DE-STA-CO - NEW PRODUCT

 

DUA - Cylindrical Spring Assist Series

 

This gripper is designed for use in confined spaces, combining large opening angle with a high torque. Optional safety springs retain the components, should the air supply fail or to increase grip force.

  • Gripper is shielded to repel chips and other particulate from internal drive mechanism.
  • Made from aluminum alloy anodized with Teflon™ impregnation.
  • Standard Viton® seals for high temperatures (-20°F to +300°F).

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO DUA Datasheet PDF Download DE-STA-CO DUA Maintenance PDF

 

Part Number

CAD

Total Stroke

Grip Force

Weight

DXF & STEP

Native & Configured

Degree

Degree

lbs

N

lbs

Kg

DUA-112M

Ask

38.2

38.2

483

2150

3.75

1.70

DUA-62M

Ask

33.6

33.6

86

384

0.86

0.39

DUA-82M

Ask

31.8

31.8

276

1228

1.54

0.70

 

 

 

Click to enlarge none

DE-STA-CO - NEW PRODUCT

 

RUA - Cylindrical Spring Assist Series

 

Range of two jaws angular grippers including 5 models. Total stroke varying from 31.8° to 38.2° and torque varying from 13 to 456Nm. Ideal gripper for automotive applications. Many options available

  • The RUA series are shielded to avoid debrits from entering. The boot option (E) protect gripper from small particules (emeri)
  • Sensing options : Magneto-Resistive sensors available, probe (T) and integrated sensor (KH, KS)
  • Options : spring safety (RE ou RI), tandem (M) to double the force, Viton (V) for high temperatures, hydraulic (H)
  • Suit for industrial and heavy duty applications especially in machining and grinding environment

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO RUA Datasheet PDF Download DE-STA-CO RUA Maintenance PDF

 

Part Number

CAD

Torque @7bar (incl spring)

Total Stroke

Weight

DXF & STEP

Native & Configured

Nm

in-lb

degrees

degrees

kg

lbs

RUA-112M

Yes

101.9

902.1

38.2

38.2

1.7

3.75

RUA-142M

Yes

306

2708.3

35.2

35.2

4.1

9.04

RUA-162M

Yes

456.7

4068.4

34.4

34.4

6.7

14.77

RUA-62M

Yes

13.6

120.2

33.6

33.6

0.39

0.86

RUA-82M

Yes

50.4

446.3

31.8

31.8

0.7

1.54

 

 

 

Click to enlarge CT-25-RE

 

DCT-RE - 180° Spring Failsafe Angular Gripper

 

Range of spring assisted, full stroke (180°) two jaws angular grippers. Seven models available. Torque varying from 0.7 to 33.5Nm.

  • Compact and multi-purpose gripper designed for all kind of applications
  • Options : Magneto-resistive sensing, Inductive sensing (SD), stroke adjustment (BR)
  • Shielded case to protect the mechanism allowing use in machining applications
  • High retaining torque reinforce with the integrated spring

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO DCT-RE Datasheet PDF Download DE-STA-CO DCT-RE Maintenance PDF

 

Part Number

CAD

Torque

Stroke

Weight

DXF & STEP

Native & Configured

Nm

in-lb

degrees

degrees

kg

lbs

CT-32M-RE

Yes

15.7

80

180

180

0.83

1.83

CT-40M-RE

Yes

29.2

128.9

180

180

1.39

3.06

CT-50M-RE

Yes

53.0

186.1

180

180

2.21

4.87

DCT-12M-RE

Yes

1.0

9.1

180

180

0.12

0.26

DCT-16M-RE

Yes

2.2

19.1

180

180

0.20

0.44

DCT-20M-RE

Yes

4.2

29.7

180

180

0.33

0.73

DCT-25M-RE

Yes

7.9

40.4

180

180

0.57

1.26

 

 

 

Click to enlarge RA-6

 

RA-Cam - Cam Driven Angular Gripper

 

This style 2 jaw angular gripper is the most widely used in the industry. The RA series offers a rugged design and supplies very high gripforces for its size. It's simplified drive mechanism make these grippers an excellent value.

  • Inexpensive
  • Adjustable stroke
  • Rugged design
  • Extremely small ,1in. and lightweight, 1oz. (RA-10)

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO RA-Cam Datasheet PDF Download DE-STA-CO RA-Cam Maintenance PDF

 

Part Number

CAD

Grip Force

Opening Per Jaw

Weight

DXF & STEP

Native & Configured

N

lbsf

degrees

degrees

kg

lbs

RA-10

Yes

71

16

15

15

0.03

0.06

RA-5

Yes

89

20

15

15

0.11

0.25

RA-6

Yes

196

44

15

15

0.31

0.68

 

 

 

Click to enlarge ra-25

 

RA-Lock - Toggle Locking Angular Gripper

 

2 jaw toggle locking angular gripper uses the mechanical advantages of a toggle mechanism to create a very high gripforce at the completion of the stoke. At full close the gripper locks in such that it cannot release part unless air pressure is applied.

  • Failsafe mechanical locking mechanism
  • High grip force-to-size ratio
  • Rugged design
  • Adjustable, 45° of travel per finger (RA-90)

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO RA-LOCK Datasheet PDF Download DE-STA-CO RA-Lock Maintenance PDF

 

Part Number

CAD

Grip Force

Opening Per Jaw

Weight

DXF & STEP

Native & Configured

N

lbsf

degrees

degrees

kg

lbs

RA-90

Yes

356

80

90

90

0.20

0.44

 

 

 

 

 

Privacy | Terms | Legal Information | Channel Login

Copyright 2007 DE-STA-CO