DE-STA-CO

 

 

DE-STA-CODE-STA-CO HomeDE-STA-CO ProductsDE-STA-CO ServicesDE-STA-CO SolutionsDE-STA-CO TechnicalDE-STA-CO AboutDE-STA-CO NewsDE-STA-CO Contact
DE-STA-CO ClampsDE-STA-CO IndexersDE-STA-CO Hydraulic WorkholdingDE-STA-CO GrippersDE-STA-CO Linear MotionDE-STA-CO Rotary ActuatorsDE-STA-CO Electric DevicesDE-STA-CO Robotic ToolingDE-STA-CO End Effector SystemsDE-STA-CO Conveyors
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
DE-STA-CO - Sheet Metal Grippers

Sheet Metal Grippers

 

Robohand Grippers mounted on MotoMan Robot

Robohand Grippers used in Harsh Environment Application

 

Product Familes Found [ 24 ]    

 

Click to enlarge dpe

DE-STA-CO - NEW PRODUCT

 

DPE - DirectConnect Electric Parallel Gripper

 

The DPE is the simplest and most durable electric gripper in the industry. No programming, tuning or adjusting is required; just simple "plug & play" operation. The unit is very robust, completely maintenance free and covers a wide range of applications normally reserved for pneumatic grippers. The energy efficient onboard 24VDC controller uses only 3W at 100% duty cycle.

  • High speed, long stroke and high grip force
  • 25 Million cycle life
  • "Light switch" operation. As easy to operate as a pneumatic valve.
  • Modular DirectConnect mounting

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO DPE Datasheet PDF

 

Part Number

CAD

Grip Force

Stroke

Weight

DXF & STEP

Native & Configured

N

lbsf

mm

in

kg

lbs

DPE-200-25

Yes

Yes

90

20

25

0.98

0.53

1.3

 

 

 

Click to enlarge rpe

DE-STA-CO - NEW PRODUCT

 

RPE - Parallel Electric Gripper

 

High speed electric gripping that combines cost and energy efficiency with ease of use. Patent Pending/CE Marked.

  • High Speed - 60 parts per minute
  • Electrically Actuated - No programmable or expensive controller required
  • Clean Room Suitable
  • Low System Impact - Easily integrated

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO RPE Datasheet PDF Download DE-STA-CO RPE Maintenance PDF

 

Part Number

CAD

Grip Force

Stroke

Weight

DXF & STEP

Native & Configured

N

lbsf

mm

in

kg

lbs

RPE-100M/101M

Yes

Yes

5

1.1

4

0.16

226

.5

 

 

 

Click to enlarge DPP-10M-12

DE-STA-CO - NEW PRODUCT

 

DPP - DIRECTCONNECT Precision Parallel Gripper

 

DIRECTCONNECT Precision 2 jaw parallel gripper features our patented Dual-V roller bearing design for low friction and excellent part position repeatability with multiple mounting surfaces & air port locations, thru mounting, purge/vacuum port, and spring return option.

  • Features DIRECTCONNECT Mounting
  • Patented Dual "V" Roller Bearing Support
  • Excellent accuracy and repeatability
  • Synchronized, non-synchronized, and spring return versions available

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO DPP Datasheet PDF Download DE-STA-CO DPP Maintenance PDF

 

Part Number

CAD

Grip Force

Stroke

Weight

DXF & STEP

Native & Configured

N

lbsf

mm

in

kg

lbs

DPP-10M-06

Yes

Yes

111

25

6.4

0.25

0.16

0.35

DPP-10M-12

Yes

Yes

111

25

12.7

0.50

0.20

0.45

DPP-14M-15

Yes

Yes

200

45

15.9

0.63

0.48

1.05

DPP-14M-25

Yes

Yes

200

45

25.4

1.00

0.57

1.25

DPP-20M-25

Yes

Yes

423

95

25.4

1.00

1.02

2.25

DPP-20M-38

Yes

Yes

423

95

38.1

1.50

1.41

3.10

 

 

 

Click to enlarge DPG-10-3

DE-STA-CO - NEW PRODUCT

 

DPG - DIRECTCONNECT Gib Parallel Gripper

 

DIRECTCONNECT modular 2 jaw parallel gripper is highly configurable with multiple mounting surfaces, air port locations, spring assist/spring return, single jaw motion and more. Shielded design repels chips and particulate.

  • Features DIRECTCONNECT Mounting
  • Highly configurable gripper
  • Excellent accuracy and repeatability

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO DPG Datasheet PDF Download DE-STA-CO DPG Maintenance PDF

 

Part Number

CAD

Grip Force

Stroke

Weight

DXF & STEP

Native & Configured

N

lbsf

mm

in

kg

lbs

DPG-10-1

Yes

Yes

222

50

6.4

0.25

0.17

0.39

DPG-10-2

Yes

Yes

222

50

12.7

0.50

0.24

0.53

DPG-10-3

Yes

Yes

222

50

19.1

0.75

0.30

0.68

DPG-10-4

Yes

Yes

222

50

25.4

1.00

0.36

0.81

 

 

 

Click to enlarge DPDS-125

DE-STA-CO - NEW PRODUCT

 

DPDS - DIRECTCONNECT Double Wedge Short Stroke Parallel Grippers

 

DIRECTCONNECT short stroke 2 jaw parallel gripper features multiple jaw styles, mounting and air port locations and more. Each gripper is offered in 3 different strokes. Corrosion resistant hardware or clean room options are available.

  • Features DIRECTCONNECT Mounting
  • Highly configurable gripper
  • Multiple Strokes
  • Excellent accuracy and repeatability

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO DPDS Datasheet PDF Download DE-STA-CO DPDS Maintenance PDF

 

Part Number

CAD

Grip Force

Stroke

Weight

DXF & STEP

Native & Configured

N

lbsf

mm

in

kg

lbs

DPDS-047

Yes

Yes

62

14

3.2

0.13

0.04

0.086

DPDS-056

Yes

Yes

98

22

4.8

0.19

0.07

0.155

DPDS-088

Yes

Yes

222

50

6.4

0.25

0.23

0.51

DPDS-125

Yes

Yes

445

100

9.5

0.38

0.46

1.03

 

 

 

Click to enlarge DPDL-125

DE-STA-CO - NEW PRODUCT

 

DPDL - DIRECTCONNECT Double Wedge Long Stroke Parallel Gripper

 

DIRECTCONNECT long stroke 2 jaw parallel gripper features multiple jaw styles, mounting and air port locations and more. Each gripper is offered in 3 different strokes. Corrosion resistant hardware or clean room options are available.

  • Features DIRECTCONNECT Mounting
  • Highly configurable gripper
  • Multiple, Extended Strokes
  • Optional Sealed Jaw Boot

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO DPDL Datasheet PDF Download DE-STA-CO DPDL Maintenance PDF

 

Part Number

CAD

Grip Force

Stroke

Weight

DXF & STEP

Native & Configured

N

lbsf

mm

in

kg

lbs

DPDL-047

Yes

Yes

62

14

9.5

0.38

0.08

0.186

DPDL-056

Yes

Yes

98

22

12.7

0.50

0.14

0.315

DPDL-088

Yes

Yes

222

50

19.1

0.75

0.43

0.95

DPDL-125

Yes

Yes

445

100

25.4

1.00

0.90

1.99

 

 

 

Click to enlarge dpw-375m-2

DE-STA-CO - NEW PRODUCT

 

DPW - DIRECTCONNECT 2 Jaw Wide Body Grippers

 

The DPW is a rugged design for handling large and/or wide parts that require long finger designs. With its rack and pinion synchronizer, it guarantees a long life operation. The DPW was designed with flexibility in mind, with its many features that include multiple air port locations including manifold air ports to eliminate air lines and fittings, multiple strokes per size and non-synchronous jaw operation as well. See below for more details.

  • Up to 4 position sensing available.
  • Urethane Shaft Wiper Option for harsh environments
  • Stainless Steel Support Shafts
  • High Temperature Viton Seal Option Available.

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO DPW Datasheet PDF Download DE-STA-CO DPW Maintenance PDF

 

Part Number

CAD

Grip Force

Stroke

Weight

DXF & STEP

Native & Configured

N

lbsf

mm

in

kg

lbs

DPW-250M-1

Yes

Yes

222

50

19.1

0.75

0.30

0.662

DPW-250M-2

Yes

Yes

222

50

31.8

1.25

0.39

0.856

DPW-375M-1

Yes

Yes

445

100

25.4

1.00

0.81

1.800

DPW-375M-2

Yes

Yes

445

100

50.8

2.00

1.20

2.660

DPW-500M-1

Yes

Yes

800

180

38.1

1.50

1.48

3.270

DPW-500M-2

Yes

Yes

800

180

63.5

2.50

2.00

4.390

 

 

 

Click to enlarge RPR

DE-STA-CO - NEW PRODUCT

 

RPR - Custom Wheel Handling Gripper Series

 

Battle tested design capable of withstanding the toughest applications. Wide body & long stroke design provides secure gripping of large, heavy parts. Built-in rod wipers repel chips and other particulates in machining and foundry applications. The unit can be made non-synchronous providing independent jaw motion allowing the gripper to pick and place at a point other than its center.

  • Common mounting pattern with competitive grippers
  • High temperature design up to 300 degree F/150 degree C available
  • Optional Rod-Lock ensures the gripper will not drop the part
  • Analog position feedback sensor allows for infinite position detection

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO RPR Datasheet PDF

 

Part Number

CAD

Stroke

Grip Force

Weight

DXF & STEP

Native & Configured

in.

mm

lbs

N

lbs.

Kg

RPR-63-200

Yes

Ask

7.87

900

35

RPR-63M-200

Yes

Ask

200

4000

15.80

X2041234

Ask

200

4559

29.50

X2050204

Ask

100

4559

20.40

X2060104

Ask

3.93

1025

45

X2060105

Ask

7.87

1025

65

 

 

 

Click to enlarge RPL-3

 

RPL - Low Profile Parallel Gripper

 

This 2 jaw precision parallel gripper is ideal for small parts handling. It is offered in 4 sizes with a strokes from 0.25" [ 6.4mm] to 1" [25.4mm] and grip forces from 26 lbs [116N] to 36 lbs [160N]. Available in synchronous & non-synchronous operation.

  • Lightweight, Compact
  • Patented Dual "V" Roller Bearing Support
  • Excellent accuracy and repeatability
  • Synchronized and non-synchronized versions available

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO RPL Datasheet PDF Download DE-STA-CO RPL Maintenance PDF

 

Part Number

CAD

Grip Force

Stroke

Weight

DXF & STEP

Native & Configured

N

lbsf

mm

in

kg

lbs

RPL-1

Yes

Yes

116

26

6.4

0.25

0.07

0.16

RPL-2

Yes

Yes

116

26

12.7

0.50

0.09

0.20

RPL-3

Yes

Yes

160

36

19.1

0.75

0.14

0.32

RPL-4

Yes

Yes

160

36

25.4

1.00

0.17

0.38

 

 

 

Click to enlarge rplc-3

 

RPLC - Low Profile Clean Room Parallel Gripper

 

Designed for clean room applications, these 2 jaw precision parallel grippers are offered in 4 sizes with strokes from 0.25" [ 6.4mm] to 1" [25.4mm] and grip forces from 26 lbs [116N] to 36 lbs [160N]. Available in synchronous & non-synchronous operation.

  • Designed for Clean Room Applications
  • Lightweight, Compact
  • Patented Dual"V" Roller Bearing System
  • Excellent accuracy and repeatability

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO RPLC Datasheet PDF Download DE-STA-CO RPLC Maintenance PDF

 

Part Number

CAD

Grip Force

Stroke

Weight

DXF & STEP

Native & Configured

N

lbsf

mm

in

kg

lbs

RPLC-1

Yes

Yes

116

26

6.4

0.25

0.07

0.16

RPLC-2

Yes

Yes

116

26

12.7

0.50

0.09

0.20

RPLC-3

Yes

Yes

160

36

19.1

0.75

0.15

0.32

RPLC-4

Yes

Yes

160

36

25.4

1.00

0.17

0.38

 

 

 

Click to enlarge RPM-1M

 

RPM - Micro Parallel Gripper

 

Miniature 2 jaw precision parallel gripper is suitable for extremely small and delicate parts. It is offered in 3 sizes with strokes from 0.13" [3.2mm] to 0.25" [6.3mm] and a grip force of 8 lbs [36N].

  • Lightweight,Compact
  • Patented Dual
  • Excellent accuracy and repeatability

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO RPM Datasheet PDF Download DE-STA-CO RPM Maintenance PDF

 

Part Number

CAD

Grip Force

Stroke

Weight

DXF & STEP

Native & Configured

N

lbsf

mm

in

kg

lbs

RPM-1M

Yes

Yes

36

8

3.2

0.13

0.02

0.052

RPM-2M

Yes

Yes

36

8

4.8

0.19

0.03

0.058

RPM-3M

Yes

Yes

36

8

6.3

0.25

0.03

0.074

 

 

 

Click to enlarge rpmc-3m

 

RPMC - Micro Clean Room Parallel Gripper

 

Designed for clean room applications, these miniature 2 jaw precision parallel gripper are suitable for extremely small and delicate parts. They are offered in 3 sizes with strokes from 0.13" [3.2mm] to 0.25" [6.3mm] and a grip force of 8 lbs [36N].

  • Designed for Clean Room Applications
  • Lightweight, Compact
  • Patented Dual "V" Roller Bearing System
  • Excellent accuracy and repeatability

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO RPMC Datasheet PDF Download DE-STA-CO RPMC Maintenance PDF

 

Part Number

CAD

Grip Force

Stroke

Weight

DXF & STEP

Native & Configured

N

lbsf

mm

in

kg

lbs

RPMC-1M

Yes

Yes

36

8

3.2

0.13

0.02

0.052

RPMC-2M

Yes

Yes

36

8

4.8

0.19

0.03

0.058

RPMC-3M

Yes

Yes

36

8

6.3

0.25

0.03

0.074

 

 

 

Click to enlarge DPL-4070

 

DPL - 2-Jaw Long Stroke Parallel Gripper

 

Range of two jaws parallel long stroke grippers. Five models with 2 strokes per model available. Total stroke varying from 40 to 140mm and force varying from 679 to 1806N.

  • Long stroke, compact, robust and multi-purpose gripper designed for all kind of applications
  • Shielded case to protect the mechanism allowing use in machining applications
  • Options : safety spring ( R), Magnéto-resistive ou inductive (SD) sensing
  • Optional in line jaws (MC) for easier finger design

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO DPL Datasheet PDF Download DE-STA-CO DPL Maintenance PDF

 

Part Number

CAD

Grip Force

Stroke

Weight

DXF & STEP

Native & Configured

N

lbsf

mm

in

kg

lbs

DPL-2520

Yes

718

161

40

1.57

1.38

3.04

DPL-2535

Yes

679

152

70

2.76

1.80

4.10

DPL-3230

Yes

1214

272

60

2.36

2.26

5

DPL-3250

Yes

1159

260

100

3.94

3.02

6.66

DPL-4040

Yes

1806

406

80

3.15

4.3

9.5

 

 

 

Click to enlarge GC-45

 

GC - Two jaw Precision Parallel spring series

 

Range of two jaws parallel long stroke grippers with spring assist. Five models available. Total stroke varying from 20 to 60mm and force varying from 106Lbs[406N] to 521Lbs[2318N].

  • This compact gripper is used in confined spaces, combining long stroke with a high grip force
  • Standard spring allow the gripper to retain component in case of air failure
  • Inductive sensor holder mounted as standard

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO GC Datasheet PDF Download DE-STA-CO GC Maintenance PDF

 

Part Number

CAD

Grip Force

Stroke

Weight

DXF & STEP

Native & Configured

N

lbs.

mm

in.

Kg

lbs.

DGC-25

Yes

474

106

20

0.79

0.35

0.77

DGC-45

Yes

481

108

30

1.18

0.60

1.32

DGC-65

Yes

796

179

40

1.57

1.30

2.87

GC-105

Yes

2318

521

60

2.36

4.31

9.50

GC-85

Yes

1480

333

50

1.97

2.20

4.85

 

 

 

Click to enlarge RPW-625-1

 

RPW - Wide Body Parallel Gripper

 

Please consider DPW (250-500) for new applications. The RPW (250-500) remains available as a replacement product for existing installations.

  • Excellent jaw support throughout the full body of the gripper
  • High grip forces
  • Sycnronized and non-syncronized version available
  • Superior accuracy and repeatability

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO RPW Datasheet PDF Download DE-STA-CO RPW Maintenance PDF

 

Part Number

CAD

Grip Force

Stroke

Weight

DXF & STEP

Native & Configured

N

lbsf

mm

in

kg

lbs

RPW-250

Yes

222

50

19.1

0.75

0.30

0.66

RPW-375-1

Yes

400

90

25.4

1.00

0.59

1.3

RPW-375-2

Yes

400

90

50.8

2.00

0.91

2.0

RPW-500-1

Yes

667

150

38.1

1.50

1.36

3.0

RPW-500-2

Yes

667

150

63.5

2.50

1.82

4.0

RPW-625-1

Yes

1068

240

50.8

2.00

2.95

6.5

RPW-625-2

Yes

1068

240

88.9

3.50

3.55

7.85

RPW-750

Yes

2091

470

114.3

4.50

6.36

14

 

 

 

Click to enlarge RP-5

 

RP-5/10 - Miniature Double Wedge Parallel Gripper

 

This style miniature 2 jaw parallel gripper is the most widely used in the industry and supplies a high gripforce to weight ratio. Powered by our patented double wedge design this gripper offers a rugged yet compact design. Ideal for use on small robots.

  • Most widely used in the industry
  • Lightweight, Compact for small part handling
  • High grip force to size ratio
  • Miniature size allow for banks of grippers to be mounted in close proximity

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO RP-5/10 Datasheet PDF Download DE-STA-CO RP-5/10 Maintenance PDF

 

Part Number

CAD

Grip Force

Stroke

Weight

DXF & STEP

Native & Configured

N

lbsf

mm

in

kg

lbs

RP-10

Yes

175

40

6.4

0.25

0.13

0.28

RP-5

Yes

156

35

4.1

0.16

0.08

0.18

 

 

 

Click to enlarge rp-15

 

RP - Double Wedge Parallel Gripper

 

This style 2 jaw parallel gripper is the most widely used in the industry. Powered by our patented double wedge design this gripper offers a rugged design and supplies very high gripforces for its size. Each gripper is offered in 2 strokes lengths.

  • Patended "Double Wedge Design" for extreme high grip force to size ratio
  • Internally sealed for use in hostile environments
  • Superior accuracy and repeatability
  • Made from aircraft quality aluminum hardcoat anodized to RC60 with Teflon® impregnation

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO RP Datasheet PDF Download DE-STA-CO RP Maintenance PDF

 

Part Number

CAD

Grip Force

Stroke

Weight

DXF & STEP

Native & Configured

N

lbsf

mm

in

kg

lbs

RP-11

Yes

178

40

6.4

0.25

0.11

0.25

RP-11-D

Yes

312

70

4

0.16

0.12

0.26

RP-12

Yes

178

40

9.5

0.38

0.25

0.56

RP-12-D

Yes

267

60

6

0.24

0.25

0.56

RP-15

Yes

310

70

12.7

0.50

0.57

1.25

RP-15-D

Yes

445

100

8

0.31

0.57

1.25

RP-17

Yes

979

220

19.1

0.75

1.0

2.2

RP-17-D

Yes

578

130

28

1.10

1.0

2.2

RP-18

Yes

1779

400

31.8

1.25

3.5

7.7

RP-18-D

Yes

1112

250

43

1.70

3.5

7.7

RP-19

Yes

2669

600

50.8

2.00

9.5

21

RP-19-D

Yes

3336

750

38.1

1.50

9.5

21

 

 

 

Click to enlarge rp-40p

 

RP-P - Precision Dual-V Parallel Gripper

 

Please consider DPP for new applications. The RP-P remains available as a replacement product for existing installations.

  • Patented Dual "V" roller bearing design reduces friction resulting in increased grip forces
  • Roller bearing design allows for greater finger lengths
  • Low friction mechanism allows for delicate part handling
  • Superior accuracy and repeatability

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO RP-P Datasheet PDF Download DE-STA-CO RP-P Maintenance PDF

 

Part Number

CAD

Grip Force

Stroke

Weight

DXF & STEP

Native & Configured

N

lbsf

mm

in

kg

lbs

RP-100P

Yes

160

36

25.4

1.00

0.23

0.50

RP-25P

Yes

356

80

28.7

1.13

0.45

1.0

RP-35P

Yes

778

175

25.4

1.00

1.6

3.5

RP-40P

Yes

890

200

50.8

2.00

2.7

6.0

RP-43P

Yes

2224

500

76.2

3.00

7.3

16

RP-50P

Yes

107

24

12.7

0.50

0.14

.031

 

 

 

Click to enlarge REP-82-P-RI

 

REP-2 - 2-Jaw Parallel Shielded Gripper

 

Range of two jaws parallel grippers including 3 models with 2 strokes per model. Total stroke varying from 10 to 30mm and force varying from 432 to 3043N. Many options available

  • Shielded case to protect the mechanism
  • Sensing options : Inductive (SD), Magnéto-résistive, probe (T), integrated sensor (KH, KS)
  • Options : spring safety (RE ou RI), tandem (M) to double the force, Viton (V) for high temperatures, hydraulic (H)
  • Suit for industrial applications especially in machining environment

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO REP-2 Datasheet PDF Download DE-STA-CO REP-2 Maintenance PDF

 

Part Number

CAD

Grip Force

Stroke

Weight

DXF & STEP

Native & Configured

N

lbsf

mm

in

kg

lbs

REP-112

Yes

3351

753

20

0.787

2.45

5.4

REP-112-C

Yes

2235

502

30

1.181

2.45

5.4

REP-62

Yes

711

173

10

0.394

0.55

1.2

REP-62-C

Yes

480

108

16

0.630

0.55

1.2

REP-82

Yes

2140

481

13

0.512

0.9

2.0

REP-82-C

Yes

1382

311

20

0.787

0.9

2.0

 

 

 

Click to enlarge RIP-142

 

RIP-2 - 2-Jaw Parallel Gripper

 

Range of two jaws parallel grippers including 5 models with 2 strokes per model. Total stroke varying from 10 to 50mm and force varying from 432 to 11475N. Many options available

  • Boot option (E) to protect gripper from chips, emeri, …
  • Sensing options : probe (T), integrated sensor (KH, KS)
  • Options : spring safety (RE ou RI), tandem (M) to double the force, Viton (V) for high temperatures, hydraulic (H)
  • Suit for industrial and heavy duty applications especially in machining and grinding environment

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO RIP-2 Datasheet PDF Download DE-STA-CO RIP-2 Maintenance PDF

 

Part Number

CAD

Grip Force

Stroke

Weight

DXF & STEP

Native & Configured

N

lbsf

mm

in

kg

lbs

RIP-142

Yes

6814.5

1531.9

13

0.512

4.2

9.2

RIP-162

Yes

12610

2834.8

15

0.590

8.74

19.26

 

 

 

Click to enlarge rpb-24

 

RPB - Brute Parallel Gripper

 

Our Brute series 2 jaw parallel gripper is ideal for heavy, large/wide parts with strokes up to 8" [203mm]. The RPB is available in a standard or a shielded design (RPB-S) for severe environments. Available in synchronous and non-synchronous operation.

  • The largest & most powerful gripper in the world
  • -S "Sheild and Sealed" design for harsh environments
  • Long strokes
  • Extremely high grip forces

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO RPB Datasheet PDF Download DE-STA-CO RPB Maintenance PDF

 

Part Number

CAD

Grip Force

Stroke

Weight

DXF & STEP

Native & Configured

N

lbsf

mm

in

kg

lbs

RPB-24

Yes

2669

600

101.6

4

10.9

24

RPB-24-S

Yes

2669

600

101.6

4

10.9

24

RPB-26

Yes

2669

600

152.4

6

14.5

32

RPB-26-S

Yes

2669

600

152.4

6

14.5

32

RPB-28

Yes

2669

600

203

8

19.1

42

RPB-28-S

Yes

2669

600

203

8

19.1

42

 

 

 

Click to enlarge BPG-160

 

BPG - Long Stroke Parallel Gripper

 

The BPG features a long stroke and low profile and are able to handle different size parts with the same fingers. The jaws and supports are made of hardened tool steel and the body is made of lightweight, hard anodized aluminum.

  • Accomodates multiple part sizes with the same fingers
  • Long stokes
  • Optional spring open or close
  • Low profile design

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO BPG Datasheet PDF

 

Part Number

CAD

Grip Force

Stroke

Weight

DXF & STEP

Native & Configured

N

lbsf

mm

in

kg

lbs

BPG-160

Ask

7950

1787

160

4.06

57

126

 

 

 

Click to enlarge BPW-2000

 

BPW - Wide Body Parallel Gripper

 

The BPW features a wide body design ideal for handling large and wide parts using long fingers. The jaws are supported through the full length of the body for high moment carrying capacity and are sealed against chips or particles.

  • For large and wide parts
  • High grip forces and moment loads
  • Support for Long Fingers. Non-synchrounous option
  • Optional spring close (BPW-1600 only)

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO BPW Datasheet PDF

 

Part Number

CAD

Grip Force

Stroke

Weight

DXF & STEP

Native & Configured

N

lbsf

mm

in

kg

lbs

BPW-1600

Ask

3868

970

160

6.3

40

88

BPW-2000

Ask

8536

1920

200

7.8

70

154

 

 

 

Click to enlarge BRP-21

 

BRP - Heavy Duty Parallel Gripper

 

The BRP Parallel Grippers are heavy duty and rugged. Sealed jaws protect the internal mechanism from chips and coolant in machining applications. Hardened tool steel jaws and supports allow for long tooling fingers and high moments and forces.

  • Rugged design
  • High grip forces and moment loads
  • Support for long fingers
  • Optional spring open or close

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO BRP Datasheet PDF

 

Part Number

CAD

Grip Force

Stroke

Weight

DXF & STEP

Native & Configured

N

lbsf

mm

in

kg

lbs

BRP-20

Ask

7200

1618

38

1.50

18.3

40.3

BRP-21

Ask

15400

3462

38

1.50

37

81.6

BRP-21-D

Ask

8900

2001

64

2.5

37

81.6

 

 

 

 

 

Privacy | Terms | Legal Information | Channel Login

Copyright 2007 DE-STA-CO