DE-STA-CO

 

 

DE-STA-CODE-STA-CO HomeDE-STA-CO ProductsDE-STA-CO ServicesDE-STA-CO SolutionsDE-STA-CO TechnicalDE-STA-CO AboutDE-STA-CO NewsDE-STA-CO Contact
DE-STA-CO ClampsDE-STA-CO IndexersDE-STA-CO Hydraulic WorkholdingDE-STA-CO GrippersDE-STA-CO Linear MotionDE-STA-CO Rotary ActuatorsDE-STA-CO Electric DevicesDE-STA-CO Robotic ToolingDE-STA-CO End Effector SystemsDE-STA-CO Conveyors
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
Product Familes Found [ 1 ]    

 

Click to enlarge ring

DE-STA-CO - NEW PRODUCT

 

RNG - Ring Index Drives

 

Ring Index Drives have a large thru hole ideal for mounting auxiliary equipment within the hole, freeing floor space and providing operator access. The Ring Drive is ideally suited for pad printing and decorating equipment and for automatic assembly machinery applications that require a large number of workstations.

  • Up to 60 station capability, ideal for multiple part automatic assembly machines
  • Large center thru-hole to accommodate auxiliary equipment
  • Sealed 4-point contact output bearing for superior accuracy and load capability
  • Modular shaft-mounted reducers for application flexibility and easy maintenance

Contact DE-STA-CO SupportDE-STA-CO Tech Support

 

Part Number

CAD

B10 Range

Center Distance

Accuracy

DXF & STEP

Native & Configured

Nm

in-lbs

mm

in

arcsec

in

1100RNG

Yes

Yes

4030 - 8500

32,700 - 75,200

440

17.32

±35

± .0015 at 17.6" R

1550RNG

Yes

Yes

6600 - 17,300

58,200 - 153,000

670

26.38

±25

± .0015 at 25.5" R

 

 

 

 

 

Privacy | Terms | Legal Information | Channel Login

Copyright 2007 DE-STA-CO