|
|
Linear Motion
> Base Slides
Product Familes Found [ 2 ]

|
DLB-B/L - DirectConnect Internally Powered Base Slide
These highly configurable internally powered linear base slides reduce the mounting footprint over externally powered slides by up to 50%. They are available in multiple strokes & sizes. DIRECTCONNECT mounting makes assembling these units together a snap.
- Bulit-in repairable cylinder
- Compact for extremely small spaces (-B)
- Longer strokes in Compact Space Saving Package (-L)
- Features DIRECTCONNECT mounting

|
Part Number |
CAD |
Stroke |
Shaft Diameter |
Force |
DXF & STEP |
Native & Configured |
mm |
in |
mm |
in |
N |
lbsf |
DLB-10-B |
|
Yes
|
50 Max |
2 Max |
9.5 |
0.375 |
129 |
29 |
DLB-10-L |
|
Yes
|
100 Max |
4 Max |
9.5 |
0.375 |
129 |
29 |
DLB-12-B |
|
Yes
|
50 Max |
2 Max |
12 |
0.472 |
254 |
57 |
DLB-12-L |
|
Yes
|
125 Max |
5 Max |
12 |
0.472 |
254 |
57 |
DLB-16-B |
|
Yes
|
80 Max |
3 Max |
16 |
0.630 |
254 |
57 |
DLB-16-L |
|
Yes
|
150 Max |
6 Max |
16 |
0.630 |
254 |
57 |
DLB-20-B |
|
Yes
|
100 Max |
4 Max |
20 |
0.787 |
560 |
126 |
DLB-20-L |
|
Yes
|
160 Max |
6 Max |
20 |
0.787 |
560 |
126 |
DLB-25-B |
|
Yes
|
125 Max |
5 Max |
25 |
0.984 |
560 |
126 |
DLB-25-L |
|
Yes
|
175 Max |
7 Max |
25 |
0.984 |
560 |
126 |
|

|
DLB-T/A/N/R/U - DirectConnect Externally Powered Base Slide
These highly configurable externally powered linear base slides feature a wide range of cylinder options. They are available in multiple strokes & sizes. Our DIRECTCONNECT mounting patterns makes assembling these units together a snap.
- Wide range of cylinder
- Features DIRECTCONNECT mounting
- Unpowered unit available (DLB-U)
- Full range of options and accessories

|
Part Number |
CAD |
Stroke |
Shaft Diameter |
Force |
DXF & STEP |
Native & Configured |
mm |
in |
mm |
in |
N |
lbsf |
DLB-06-T |
|
Yes
|
160 Max |
6 Max |
6 |
0.236 |
89 |
20 |
DLB-06-U |
|
Yes
|
160 Max |
6 Max |
6 |
0.236 |
89 |
20 |
DLB-08-T |
|
Yes
|
200 Max |
8 Max |
8 |
0.315 |
89 |
20 |
DLB-08-U |
|
Yes
|
200 Max |
8 Max |
8 |
0.315 |
89 |
20 |
DLB-10-A |
|
Yes
|
300 Max |
12 Max |
9.5 |
0.375 |
145 |
31 |
DLB-10-N |
|
Yes
|
300 Max |
12 Max |
9.5 |
0.375 |
145 |
31 |
DLB-10-T |
|
Yes
|
300 Max |
12 Max |
9.5 |
0.375 |
145 |
31 |
DLB-10-U |
|
Yes
|
300 Max |
12 Max |
9.5 |
0.375 |
145 |
31 |
DLB-12-A |
|
Yes
|
400 Max |
16 Max |
12 |
0.472 |
289 |
65 |
DLB-12-N |
|
Yes
|
400 Max |
16 Max |
12 |
0.472 |
289 |
65 |
DLB-12-T |
|
Yes
|
400 Max |
16 Max |
12 |
0.472 |
289 |
65 |
DLB-12-U |
|
Yes
|
400 Max |
16 Max |
12 |
0.472 |
289 |
65 |
DLB-16-A |
|
Yes
|
500 Max |
20 Max |
16 |
0.630 |
289 |
65 |
DLB-16-N |
|
Yes
|
500 Max |
20 Max |
16 |
0.630 |
289 |
65 |
DLB-16-T |
|
Yes
|
500 Max |
20 Max |
16 |
0.630 |
289 |
65 |
DLB-16-U |
|
Yes
|
500 Max |
20 Max |
16 |
0.630 |
289 |
65 |
DLB-20-A |
|
Yes
|
610 Max |
24 Max |
20 |
0.787 |
579 |
130 |
DLB-20-N |
|
Yes
|
610 Max |
24 Max |
20 |
0.787 |
579 |
130 |
DLB-20-R |
|
Yes
|
610 Max |
24 Max |
20 |
0.787 |
579 |
130 |
DLB-20-T |
|
Yes
|
610 Max |
24 Max |
20 |
0.787 |
579 |
130 |
DLB-20-U |
|
Yes
|
610 Max |
24 Max |
20 |
0.787 |
579 |
130 |
DLB-25-A |
|
Yes
|
660 Max |
26 Max |
25 |
0.984 |
579 |
130 |
DLB-25-N |
|
Yes
|
660 Max |
26 Max |
25 |
0.984 |
579 |
130 |
DLB-25-R |
|
Yes
|
660 Max |
26 Max |
25 |
0.984 |
579 |
130 |
DLB-25-T |
|
Yes
|
660 Max |
26 Max |
25 |
0.984 |
579 |
130 |
DLB-25-U |
|
Yes
|
660 Max |
26 Max |
25 |
0.984 |
579 |
130 |
|
|
| |
|