DE-STA-CO

 

 

DE-STA-CODE-STA-CO HomeDE-STA-CO ProductsDE-STA-CO ServicesDE-STA-CO SolutionsDE-STA-CO TechnicalDE-STA-CO AboutDE-STA-CO NewsDE-STA-CO Contact
DE-STA-CO ClampsDE-STA-CO IndexersDE-STA-CO Hydraulic WorkholdingDE-STA-CO GrippersDE-STA-CO Linear MotionDE-STA-CO Rotary ActuatorsDE-STA-CO Electric DevicesDE-STA-CO Robotic ToolingDE-STA-CO End Effector SystemsDE-STA-CO Conveyors
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
Product Familes Found [ 3 ]    

 

Click to enlarge DLM

DE-STA-CO - NEW PRODUCT

 

DLM - Mini Ball Rail Slides

 

  • Up to 8 position sensing available.
  • Recirculating Double Bearing Option
  • Adjustable Precision Stops
  • High Temperature Viton Seal Option Available.

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO DLM Datasheet PDF Download DE-STA-CO DLM Maintenance PDF

 

Part Number

CAD

Max. Stroke

Payload

Force

DXF & STEP

Native & Configured

mm

in

kg

lbs

N

lbs

DLM-07M-12

Yes

Yes

12

0.50

0.45

1.00

66.70

15.0

DLM-07M-25

Yes

Yes

25

1.00

0.45

1.00

66.70

15.0

DLM-07M-38

Yes

Yes

38

1.50

0.45

1.00

66.70

15.0

DLM-07M-50

Yes

Yes

50

2.00

0.45

1.00

66.70

15.0

DLM-09M-100

Yes

Yes

100

4.00

0.91

2.00

138.00

31.0

DLM-09M-25

Yes

Yes

25

1.00

0.91

2.00

138.00

31.0

DLM-09M-50

Yes

Yes

50

2.00

0.91

2.00

138.00

31.0

DLM-12M-25

Yes

Yes

25

1.00

1.81

4.00

138.00

52.0

DLM-12M-50

Yes

Yes

50

2.00

1.81

4.00

138.00

52.0

DLM-12M-75

Yes

Yes

75

3.00

1.81

4.00

138.00

52.0

 

 

 

Click to enlarge none

DE-STA-CO - NEW PRODUCT

 

DMS - DIRECTCONNECT Linear Micro Slide

 

  • Recirculating Ball Bearing: Preloaded for accuracy.
  • Single-Acting Cylinder: Spring return, integral fittings.
  • Stroke Adjustment: 5mm of stroke adjustment from both ends.
  • Thru Body Mounting: Side-to-side thrubody mounting.

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO DMS Datasheet PDF

 

Part Number

CAD

Stroke

Payload

Force

DXF & STEP

Native & Configured

mm.

in.

kg

lbs

N

lbs

X2060317

Ask

5

0.2

0.06

0.14

4

0.9

X2060318

Ask

10

0.4

0.06

0.14

4

0.9

X2060319

Ask

15

0.6

0.06

0.14

4

0.9

X2060320

Ask

20

0.8

0.06

0.14

4

0.9

 

 

 

Click to enlarge mps-2-2

 

MPS - Miniature Dual-V Roller Bearing Slide

 

Please consider DLM for new applications. The MPS remains available as a replacement product for existing installations.

  • Built-in air cylinder
  • Preloaded Dual "V" roller bearings eliminate side play for excellent part position repeatablity
  • Extremely small size
  • Payload can be mounted to either the tooling plate or the slide body

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO MPS Datasheet PDF

 

Part Number

CAD

Stroke

Payload

Force

DXF & STEP

Native & Configured

mm

in

kg

lbs

N

lbsf

MPS-1-1

Yes

13

0.5

0.14

0.30

67

15

MPS-1-2

Yes

25

1.0

0.32

0.70

67

15

MPS-1-3

Yes

38

1.5

0.45

1.00

67

15

MPS-1-4

Yes

51

2.0

0.59

1.30

67

15

MPS-2-1

Yes

13

0.12

0.23

0.50

196

44

MPS-2-2

Yes

25

1.0

0.45

1.00

196

44

MPS-2-3

Yes

38

1.5

0.91

2.00

196

44

MPS-2-4

Yes

51

2.0

1.36

3.00

196

44

 

 

 

 

 

Privacy | Terms | Legal Information | Channel Login

Copyright 2007 DE-STA-CO