|
|
Linear Motion
> Thruster Slides
Product Familes Found [ 3 ]

|
DLT-B - DirectConnect Internally Powered Block Thruster
This design is used for short strokes in limited space applications. Can be used as a block thruster with optional mounting flange. It is available in multiple strokes & sizes. DIRECTCONNECT mounting makes assembling these units together a snap.
- Built-in repairable cylinder
- Can be used as a lift table
- Shortest strokes
- Lightest weight

|
Part Number |
CAD |
Stroke |
Shaft Diameter |
Force |
DXF & STEP |
Native & Configured |
mm |
in |
mm |
in |
N |
lbsf |
DLT-06-B |
|
Yes
|
30 |
1.25 |
6 |
0.236 |
89 |
20 |
DLT-08-B |
|
Yes
|
44 |
1.75 |
8 |
0.315 |
89 |
20 |
DLT-10-B |
|
Yes
|
50 |
2 |
9.5 |
0.375 |
155 |
35 |
DLT-12-B |
|
Yes
|
50 |
2 |
12 |
0.472 |
275 |
62 |
DLT-16-B |
|
Yes
|
75 |
3 |
16 |
0.630 |
275 |
62 |
DLT-20-B |
|
Yes
|
100 |
4 |
20 |
0.787 |
622 |
140 |
DLT-25-B |
|
Yes
|
125 |
5 |
25 |
0.984 |
622 |
140 |
|

|
DLT-E/L - DirectConnect Internally Powered Thruster Slide
Used for short and medium length strokes in limited space applications the internal cylinder design reduces overall length to a minimum. They are available in multiple strokes & sizes. DIRECTCONNECT mounting makes assembling these units together a snap.
- Built-in reapirable cylinder
- Greater Shaft support (-E)
- Longer Strokes in Compact Space Saving Package (-L)
- Features DIRECTCONNECT Mounting

|
Part Number |
CAD |
Stroke |
Shaft Diameter |
Force |
DXF & STEP |
Native & Configured |
mm |
in |
mm |
in |
N |
lbsf |
DLT-06-E |
|
Yes
|
30 |
1.25 |
6 |
0.236 |
89 |
20 |
DLT-06-L |
|
Yes
|
75 |
3 |
6 |
0.236 |
89 |
20 |
DLT-08-E |
|
Yes
|
44 |
1.75 |
8 |
0.315 |
89 |
20 |
DLT-08-L |
|
Yes
|
85 |
3.5 |
8 |
0.315 |
89 |
20 |
DLT-10-E |
|
Yes
|
50 |
2 |
9.5 |
0.375 |
155 |
35 |
DLT-10-L |
|
Yes
|
100 |
4 |
9.5 |
0.375 |
155 |
35 |
DLT-12-E |
|
Yes
|
50 |
2 |
12 |
0.472 |
275 |
62 |
DLT-12-L |
|
Yes
|
125 |
5 |
12 |
0.472 |
275 |
62 |
DLT-16-E |
|
Yes
|
75 |
3 |
16 |
0.630 |
275 |
62 |
DLT-16-L |
|
Yes
|
150 |
6 |
16 |
0.630 |
275 |
62 |
DLT-20-E |
|
Yes
|
100 |
4 |
20 |
0.787 |
622 |
140 |
DLT-20-L |
|
Yes
|
160 |
6 |
20 |
0.787 |
622 |
140 |
DLT-25-E |
|
Yes
|
125 |
5 |
25 |
0.984 |
622 |
140 |
DLT-25-L |
|
Yes
|
175 |
7 |
25 |
0.984 |
622 |
140 |
|

|
DLT-T/A/N/R/U - DirectConnect Externally Powered Thruster Slide
These highly configurable externally powered linear thruster slides feature a wide range of cylinder options. They are available in multiple strokes & sizes. Our DIRECTCONNECT mounting patterns makes assembling these units together a snap.
- Wide range of cylinder options
- Features DIRECTCONNECT mounting
- Unpower unit available (DLT-U)
- Full range of options and accessories

|
Part Number |
CAD |
Stroke |
Shaft Diameter |
Force |
DXF & STEP |
Native & Configured |
mm |
in |
mm |
in |
N |
lbsf |
DLT-06-T |
|
Yes
|
160 |
200 |
6 |
0.236 |
89 |
20 |
DLT-06-U |
|
Yes
|
160 |
6 |
6 |
0.236 |
|
|
DLT-08-T |
|
Yes
|
200 |
8 |
8 |
0.315 |
89 |
20 |
DLT-08-U |
|
Yes
|
200 |
8 |
8 |
0.315 |
|
|
DLT-10-A |
|
Yes
|
300 |
12 |
9.5 |
0.375 |
173 |
35 |
DLT-10-N |
|
Yes
|
300 |
12 |
9.5 |
0.375 |
173 |
35 |
DLT-10-T |
|
Yes
|
300 |
12 |
9.5 |
0.375 |
173 |
35 |
DLT-10-U |
|
Yes
|
300 |
12 |
9.5 |
0.375 |
|
|
DLT-12-A |
|
Yes
|
400 |
16 |
12 |
0.472 |
270 |
70 |
DLT-12-N |
|
Yes
|
400 |
16 |
12 |
0.472 |
352 |
79 |
DLT-12-T |
|
Yes
|
400 |
16 |
12 |
0.472 |
270 |
70 |
DLT-12-U |
|
Yes
|
400 |
16 |
12 |
0.472 |
|
|
DLT-16-A |
|
Yes
|
500 |
20 |
16 |
0.630 |
270 |
70 |
DLT-16-N |
|
Yes
|
500 |
20 |
16 |
0.630 |
352 |
79 |
DLT-16-T |
|
Yes
|
500 |
20 |
16 |
0.630 |
270 |
70 |
DLT-16-U |
|
Yes
|
500 |
20 |
16 |
0.630 |
|
|
DLT-20-A |
|
Yes
|
610 |
24 |
20 |
0.787 |
622 |
140 |
DLT-20-N |
|
Yes
|
500 |
24 |
20 |
0.787 |
622 |
140 |
DLT-20-R |
|
Yes
|
500 |
24 |
20 |
0.787 |
622 |
140 |
DLT-20-T |
|
Yes
|
610 |
24 |
20 |
0.787 |
622 |
140 |
DLT-20-U |
|
Yes
|
610 |
24 |
20 |
0.787 |
|
|
DLT-25-A |
|
Yes
|
660 |
26 |
25 |
0.984 |
622 |
140 |
DLT-25-N |
|
Yes
|
500 |
26 |
25 |
0.984 |
622 |
140 |
DLT-25-R |
|
Yes
|
500 |
26 |
25 |
0.984 |
622 |
140 |
DLT-25-T |
|
Yes
|
660 |
26 |
25 |
0.984 |
622 |
140 |
DLT-25-U |
|
Yes
|
660 |
26 |
25 |
0.984 |
|
|
DLT-30-N |
|
Yes
|
600 |
24 |
25 |
1.000 |
1397 |
314 |
DLT-30-R |
|
Yes
|
600 |
24 |
25 |
1.000 |
1397 |
314 |
DLT-30-U |
|
Yes
|
600 |
24 |
25 |
1.000 |
|
|
DLT-35-N |
|
Yes
|
700 |
28 |
38.1 |
1.500 |
2184 |
491 |
DLT-35-R |
|
Yes
|
700 |
28 |
38.1 |
1.500 |
2184 |
491 |
DLT-35-U |
|
Yes
|
700 |
28 |
38.1 |
1.500 |
|
|
|
|
| |
|