DE-STA-CO

 

 

DE-STA-CODE-STA-CO HomeDE-STA-CO ProductsDE-STA-CO ServicesDE-STA-CO SolutionsDE-STA-CO TechnicalDE-STA-CO AboutDE-STA-CO NewsDE-STA-CO Contact
DE-STA-CO ClampsDE-STA-CO IndexersDE-STA-CO Hydraulic WorkholdingDE-STA-CO GrippersDE-STA-CO Linear MotionDE-STA-CO Rotary ActuatorsDE-STA-CO Electric DevicesDE-STA-CO Robotic ToolingDE-STA-CO End Effector SystemsDE-STA-CO Conveyors
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
Product Familes Found [ 5 ]    

 

Click to enlarge drf

DE-STA-CO - NEW PRODUCT

 

DRF - Flange Output Rotary Actuator

 

These new DIRECTCONNECT, flange mount rotary actuators, allow the payload inertia to stop directly through an independent hard stop mounted in the turntable, rather than through the drive mechanism.

  • Infinitely adjustable within rotation range
  • Dual bearing flange support
  • Magneto-resistive sensing
  • Adjustable hard stops

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO DRF Datasheet PDF Download DE-STA-CO DRF Maintenance PDF

 

Part Number

CAD

Max. Payload

Torque

Weight

DXF & STEP

Native & Configured

kg

lbs

Nm

in-lb

kg

lbs

DRF-075

Yes

Yes

0.45

1

0.9

8

0.24

0.54

DRF-094

Yes

Yes

1.4

3

1.9

17

0.50

1.1

DRF-106

Yes

Yes

3.6

8

3.8

33

1.1

2.5

DRF-131

Yes

Yes

6.8

15

7.6

68

2.9

6.3

 

 

 

Click to enlarge drg

DE-STA-CO - NEW PRODUCT

 

DRG - Shaft Output Rotary Actuator Series

 

These new DIRECTCONNECT, shaft mount rotary actuators, are an excellent choice for diverter gates, escapements and ejection stations where low precision end stop positioning and backlash are acceptable.

  • Infinitely adjustable within rotation range
  • Multiple mounting locations
  • Highly configurable. Multiple options
  • Features DIRECTCONNECT mounting

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO DRG Datasheet PDF Download DE-STA-CO DRG Maintenance PDF

 

Part Number

CAD

Max. Payload

Torque

Weight

DXF & STEP

Native & Configured

kg

lbs

Nm

in-lb

kg

lbs

DRG-075

Yes

Yes

0.2

0.5

0.9

8

0.24

0.54

DRG-094

Yes

Yes

0.7

1.5

2.0

17

0.45

1.0

DRG-106

Yes

Yes

1.8

4

3.7

33

1.1

2.5

DRG-131

Yes

Yes

3.6

8

7.6

67

2.4

5.4

 

 

 

Click to enlarge RR-18

 

RR-Light Duty - Flange Output Rotary Actuator

 

This small, compact and lightweight rotary actuator is ideal for payloads up to 3 lbs [1.3Kg]. They are available in standard 45, 90, 135 or 180 degrees of rotation. Optional sealed flange or sealed flange with corrosion resistant hardware available.

  • Low profile and bearing supported turn table provides an extremely compact package for tight space applications
  • Payload can be connected directly to the turn table. Eliminates the need for a bearing block
  • Zero backlash, preloaded ball bearings, and slip fit dowel pins make this a very precise and repeatable rotary actuator
  • Air manifold option eliminates twisted airlines

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO RR-Light Duty Datasheet PDF Download DE-STA-CO RR-Light Duty Maintenance PDF

 

Part Number

CAD

Max.Payload

Torque

Weight

DXF & STEP

Native & Configured

kg

lbs

Nm

in-lb

kg

lbs

RR-18

Yes

0.45

1

0.7

6.5

0.20

0.44

RR-28

Yes

1.3

3

2.5

22

0.55

1.20

 

 

 

Click to enlarge RR-36

 

RR-Medium Duty - Flange Output Rotary Actuator

 

This medium-duty rotary actuator is ideal for payloads up to 15 lbs [6.8Kg] in weight. They are available in standard 45, 90, 135 or 180 degrees of rotation. Optional mid-stop and rotary manifold available.

  • Low profile and bearing supported turn table provides an extremely compact package for tight space applications
  • Payload can be connected directly to the turn table. Eliminates the need for a bearing block
  • Zero backlash, preloaded ball bearings, and slip fit dowel pins make this a very precise and repeatable rotary actuator
  • Air manifold option eliminates twiisted airlines

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO RR-Medium Duty Datasheet PDF Download DE-STA-CO RR-Medium Duty Maintenance PDF

 

Part Number

CAD

Max.Payload

Torque

Weight

DXF & STEP

Native & Configured

kg

lbs

Nm

in-lb

kg

lbs

RR-36

Yes

3.6

8

7.4

65

1.3

2.9

RR-46

Yes

6.8

15

14

122

2.3

5.0

 

 

 

Click to enlarge RR-56

 

RR-Heavy Duty - Flange Output Rotary Actuator

 

This heavy-duty rotary actuator is ideal for payloads up to 200 lbs [91Kg] in weight. They are available in standard 45, 90, 135 or 180 degrees of rotation. Optional shocks/stops, mid-stop and rotary manifold available.

  • Low profile and bearing supported turn table provides an extremely compact package for tight space applications
  • Payload can be connected directly to the turn table. Eliminates the need for a bearing block
  • Zero backlash, preloaded ball bearings, and slip fit dowel pins make this a very precise and repeatable rotary actuator
  • Air manifold option eliminates twisted airlines

Contact DE-STA-CO SupportDE-STA-CO Tech Support Download DE-STA-CO RR-Heavy Duty Datasheet PDF Download DE-STA-CO RR-Heavy Duty Maintenance PDF

 

Part Number

CAD

Max.Payload

Torque

Weight

DXF & STEP

Native & Configured

kg

lbs

Nm

in-lb

kg

lbs

RR-56

Yes

13

30

35

311

5.3

11.6

RR-66

Yes

34

75

82

728

11.8

26.8

RR-76

Yes

91

200

215

1900

24

53

 

 

 

 

 

Privacy | Terms | Legal Information | Channel Login

Copyright 2007 DE-STA-CO