Pull-Action Latch Clamps

DESTACO Pull-Action Latch Clamps feature a handle that can be moved to place the clamping pull bar (hook) around the opposing latch and pressed down to reach the locked position. Ideal for sealing chamber doors, mold closures, and access doors, the latch clamps provide a powerful closing force, positive holding and convenient operation. These clamps are manufactured with holding capacities  up to 7,500lbf. [33,4kN].  Three primary styles are available: Fixed latch type, U-hook type (horizontal and vertical),J-hook type

Several pull-action latch clamps are also available in stainless steel for demanding environments such as food and chemical processing. Many models are also available with DESTACO® Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition in maintained and protect against unintentional opening.

 

Features

  • Fixed stop automatically limits the handle travel at various clamping positions
  • Integrated lock-out hole for pin or lock
  • Patented Thumb Control Lever provides one-handed operation

Markets

Applications

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question