Rite-Link Precision Conveyors

Right Sized ConveyingRite-Link and RSD Indexing Simulation

DESTACO's CAMCO Rite-Link Conveyor is a thin profile, preassembled, precision link system that offers maintenance free accuracy and durability for industrial conveying applications.The Rite-Link Conveyor offers the Right...Assembly,Size, Accuracy, and Operation needed for applications like these

  • Precision positioning applications requiring higher precision or speed than roller chain can provide.
  • Material conveying applications (industrial or medical): for example, narrow cleat or bucket conveyor for constant speed applications. The conveyor can be mounted for either over/under or carousel operation.

Features

  • Easy integration: fully designed, assembled and tested compared to Roller Chain Conveyors
  • Superior accuracy compared to Roller Chain Conveyors
  • Higher operating speeds compared to Roller Chain Conveyors
  • Less mass/faster compared to Modular Precision Link Conveyors
  • Available in Carousel or Over/Under design
  • Easy to clean and Lubrication Free
  • Narrower Size and Lighter Weight compared to Modular Precision Link Conveyors

Markets

Applications

Click Here for Customer Support

As a Global company, DESTACO has customer service representatives based in your region, no matter where you are in the world. Contact DESTACO Customer Service in your region for technical assistance, repairs, field service and more

or call us at 1 (888) Destaco (1-888-337-8226)

Ask Us A Question