webstrip_destaco
Conveyors
Destaco’s CAMCO Rite-Link conveyors offer a thin profile, preassembly, and precision.

75RLIND

Visit Product Series:
CAD

Product Details Unit View:
Conveyor Width (in) 3.07
Link Length (in) 3
Link Length (mm) 75
Maximum Overhung Moment Load Per Link (Nm) 1
Conveyor Width (mm) 78.1
Maximum Load Per Link (kg) 4
Imperial or Metric Product Metric
Conveyor Center Distance (m) 1.2
Product Series 75RL
DistributorGroup Camco Indexers & Conveyors
Product Function Linear Positioning
Conveyor Finish Industrial
Back to Top